3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 120 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Timken Part Number

Bearing Number

Shaft Size  

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

N/A 22208 N/A 1-7/16 in N/A 3.690 in93.70 mm N/A 2.250 in57.2 mm N/A 22400 lb99.7 kN N/A 23400 lb104 kN N/A Eccentric N/A 10 lb4.5 Kg N/A CAD
N/A 22208 N/A 1-7/16 in N/A 3.690 in93.70 mm N/A 2.250 in57.2 mm N/A 22400 lb99.7 kN N/A 23400 lb104 kN N/A Eccentric N/A 10 lb4.5 Kg N/A CAD
N/A 22208 N/A 1-7/16 in N/A 3.690 in93.70 mm N/A 2.250 in57.2 mm N/A 22400 lb99.7 kN N/A 23400 lb104 kN N/A Eccentric N/A 10 lb4.5 Kg N/A CAD
N/A 22208 N/A 1-7/16 in N/A 3.690 in93.70 mm N/A 2.250 in57.2 mm N/A 22400 lb99.7 kN N/A 23400 lb104 kN N/A Eccentric N/A 10 lb4.5 Kg N/A CAD
N/A 22208 N/A 1-7/16 in N/A 3.690 in93.70 mm N/A 2.250 in57.2 mm N/A 22400 lb99.7 kN N/A 23400 lb104 kN N/A Eccentric N/A 10 lb4.5 Kg N/A CAD
N/A 22208 N/A 1-1/2 in N/A 4.250 in108.00 mm N/A 2.340 in59.40 mm N/A 22400 lb99.7 kN N/A 23400 lb104 kN N/A Eccentric N/A 10 lb4.5 Kg N/A CAD
N/A 22208 N/A 1-1/2 in N/A 3.690 in93.70 mm N/A 2.250 in57.2 mm N/A 22400 lb99.7 kN N/A 23400 lb104 kN N/A Eccentric N/A 10 lb4.5 Kg N/A CAD
N/A 22208 N/A 1-1/2 in N/A 4.250 in108.00 mm N/A 2.340 in59.40 mm N/A 22400 lb99.7 kN N/A 23400 lb104 kN N/A Eccentric N/A 10 lb4.5 Kg N/A CAD
N/A 22209 N/A 40 mm N/A 4.660 in118.40 mm N/A 2.500 in63.5 mm N/A 24200 lb108 kN N/A 24500 lb109 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22209 N/A 40 mm N/A 4.600 in116.80 mm N/A 2.500 in63.5 mm N/A 24200 lb108 kN N/A 24500 lb109 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22209 N/A 40 mm N/A 4.250 in108.00 mm N/A 2.500 in63.5 mm N/A 24200 lb108 kN N/A 24500 lb109 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22209 N/A 1-11/16 in N/A 4.660 in118.40 mm N/A 2.500 in63.5 mm N/A 24200 lb108 kN N/A 24500 lb109 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22209 N/A 1-11/16 in N/A 4.660 in118.40 mm N/A 2.500 in63.5 mm N/A 24200 lb108 kN N/A 24500 lb109 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22209 N/A 1-11/16 in N/A 4.250 in108.00 mm N/A 2.500 in63.5 mm N/A 24200 lb108 kN N/A 24500 lb109 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22209 N/A 1-3/4 in N/A 4.660 in118.40 mm N/A 2.500 in63.5 mm N/A 24200 lb108 kN N/A 24500 lb109 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22209 N/A 1-3/4 in N/A 4.660 in118.40 mm N/A 2.500 in63.5 mm N/A 24200 lb108 kN N/A 24500 lb109 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22209 N/A 1-3/4 in N/A 4.250 in108.00 mm N/A 2.500 in63.5 mm N/A 24200 lb108 kN N/A 24500 lb109 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22209 N/A 45 mm N/A 4.660 in118.40 mm N/A 2.500 in63.5 mm N/A 24200 lb108 kN N/A 24500 lb109 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22209 N/A 45 mm N/A 4.660 in118.40 mm N/A 2.500 in63.5 mm N/A 24200 lb108 kN N/A 24500 lb109 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22209 N/A 45 mm N/A 4.250 in108.00 mm N/A 2.500 in63.5 mm N/A 24200 lb108 kN N/A 24500 lb109 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22210 N/A 1-15/16 in N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22210 N/A 1-15/16 in N/A 4.540 in115.30 mm N/A 2.460 in62.50 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22210 N/A 1-15/16 in N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22210 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
N/A 22210 N/A 50 mm N/A 4.540 in115.30 mm N/A 2.460 in62.50 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Eccentric N/A 11.0 lb5.0 Kg N/A CAD
1 - 25 of 120 | Results Per Page | View | Unit of Measure
1 2 3 4 5