3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Timken Part Number

Bearing Number

Shaft Size  

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

CAD

N/A 22215 N/A 70 mm N/A 6.380 in162.10 mm N/A 3.620 in91.90 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single Concentric N/A CAD
N/A 22215 N/A 75 mm N/A 6.380 in162.10 mm N/A 3.620 in91.90 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single Concentric N/A CAD
N/A 22218 N/A 80 mm N/A 7.880 in200.20 mm N/A 3.910 in99.30 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Single Concentric N/A CAD
N/A 22218 N/A 85 mm N/A 7.880 in200.20 mm N/A 3.910 in99.30 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Single Concentric N/A CAD
N/A 22218 N/A 90 mm N/A 7.880 in200.20 mm N/A 3.910 in99.30 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Single Concentric N/A CAD
N/A 22215 N/A 2-11/16 in N/A 6.380 in162.10 mm N/A 3.620 in91.90 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single Concentric N/A CAD
N/A 22215 N/A 2-3/4 in N/A 6.380 in162.10 mm N/A 3.620 in91.90 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single Concentric N/A CAD
N/A 22215 N/A 2-15/16 in N/A 6.380 in162.10 mm N/A 3.620 in91.90 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single Concentric N/A CAD
N/A 22215 N/A 3 in N/A 6.380 in162.10 mm N/A 3.620 in91.90 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single Concentric N/A CAD
N/A 22218 N/A 3-3/16 in N/A 7.880 in200.20 mm N/A 3.910 in99.30 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Single Concentric N/A CAD
N/A 22218 N/A 3-1/4 in N/A 7.880 in200.20 mm N/A 3.910 in99.30 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Single Concentric N/A CAD
N/A 22218 N/A 3-7/16 in N/A 7.880 in200.20 mm N/A 3.910 in99.30 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Single Concentric N/A CAD
N/A 22218 N/A 3-1/2 in N/A 7.880 in200.20 mm N/A 3.910 in99.30 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Single Concentric N/A CAD
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1