3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 78 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Timken Part Number

Bearing Number

Shaft Size  

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

N/A 22210 N/A 50 mm N/A 2.440 in62.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Single Concentric N/A 13 lb5.9 Kg N/A CAD
N/A 22210 N/A 50 mm N/A 2.440 in62.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Single Concentric N/A 13 lb5.9 Kg N/A CAD
N/A 22210 N/A 50 mm N/A 2.680 in68.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Single Concentric N/A 28 lb12.7 Kg N/A CAD
N/A 22210 N/A 1-15/16 in N/A 2.440 in62.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Single Concentric N/A 13 lb5.9 Kg N/A CAD
N/A 22210 N/A 1-15/16 in N/A 2.440 in62.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Single Concentric N/A 13 lb5.9 Kg N/A CAD
N/A 22210 N/A 1-15/16 in N/A 2.680 in68.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Single Concentric N/A 28 lb12.7 Kg N/A CAD
N/A 22210 N/A 2 in N/A 2.440 in62.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Single Concentric N/A 13 lb5.9 Kg N/A CAD
N/A 22210 N/A 2 in N/A 2.440 in62.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Single Concentric N/A 13 lb5.9 Kg N/A CAD
N/A 22210 N/A 2 in N/A 2.680 in68.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Single Concentric N/A 28 lb12.7 Kg N/A CAD
N/A 22211 N/A 55 mm N/A 2.630 in66.80 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single Concentric N/A 17.0 lb7.7 Kg N/A CAD
N/A 22211 N/A 55 mm N/A 2.580 in65.50 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single Concentric N/A 17.0 lb7.7 Kg N/A CAD
N/A 22211 N/A 55 mm N/A 2.680 in68.00 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single Concentric N/A 29 lb13.20 Kg N/A CAD
N/A 22211 N/A 2-1/4 in N/A 2.630 in66.80 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single Concentric N/A 17.0 lb7.7 Kg N/A CAD
N/A 22211 N/A 2-1/4 in N/A 2.580 in65.50 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single Concentric N/A 17.0 lb7.7 Kg N/A CAD
N/A 22211 N/A 2-1/4 in N/A 2.680 in68.00 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single Concentric N/A 29 lb13.20 Kg N/A CAD
N/A 22213 N/A 60 mm N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single Concentric N/A 22.00 lb10.00 Kg N/A CAD
N/A 22213 N/A 60 mm N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single Concentric N/A 22.00 lb10.00 Kg N/A CAD
N/A 22213 N/A 60 mm N/A 2.910 in74.00 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single Concentric N/A 35 lb15.90 Kg N/A CAD
N/A 22213 N/A 2-1/2 in N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single Concentric N/A 22.00 lb10.00 Kg N/A CAD
N/A 22213 N/A 2-1/2 in N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single Concentric N/A 22.00 lb10.00 Kg N/A CAD
N/A 22213 N/A 2-1/2 in N/A 2.910 in74.00 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single Concentric N/A 35 lb15.90 Kg N/A CAD
N/A 22213 N/A 65 mm N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single Concentric N/A 22.00 lb10.00 Kg N/A CAD
N/A 22213 N/A 65 mm N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single Concentric N/A 22.00 lb10.00 Kg N/A CAD
N/A 22213 N/A 65 mm N/A 2.910 in74.00 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single Concentric N/A 35 lb15.90 Kg N/A CAD
N/A 22215 N/A 2-3/4 in N/A 3.0000 in76.200 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single Concentric N/A 28 lb12.7 Kg N/A CAD
1 - 25 of 78 | Results Per Page | View | Unit of Measure
1 2 3 4