3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 150 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Timken Part Number

Bearing Number

Shaft Size  

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

N/A 22211 N/A 50 mm N/A 2.440 in62.00 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 14 lb6.4 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 2.440 in62.00 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 14 lb6.4 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 2.700 in68.60 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 17.0 lb7.7 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 2.680 in68.00 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 18.000 lb8.4 Kg N/A CAD
N/A 22211 N/A 1-15/16 in N/A 2.440 in62.00 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 14 lb6.4 Kg N/A CAD
N/A 22211 N/A 1-15/16 in N/A 2.440 in62.00 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 14 lb6.4 Kg N/A CAD
N/A 22211 N/A 1-15/16 in N/A 2.700 in68.60 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 17.0 lb7.7 Kg N/A CAD
N/A 22211 N/A 1-15/16 in N/A 2.680 in68.00 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 18.000 lb8.4 Kg N/A CAD
N/A 22211 N/A 2 in N/A 2.440 in62.00 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 14 lb6.4 Kg N/A CAD
N/A 22211 N/A 2 in N/A 2.440 in62.00 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 14 lb6.4 Kg N/A CAD
N/A 22211 N/A 2 in N/A 2.700 in68.60 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 17.0 lb7.7 Kg N/A CAD
N/A 22211 N/A 2 in N/A 2.680 in68.00 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 18.000 lb8.4 Kg N/A CAD
N/A 22212 N/A 55 mm N/A 2.630 in66.80 mm N/A 39000 lb174 kN N/A 38100 lb169 kN N/A Single V-Lock N/A 17.0 lb7.7 Kg N/A CAD
N/A 22213 N/A 55 mm N/A 2.700 in68.60 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single V-Lock N/A 23 lb10.40 Kg N/A CAD
N/A 22213 N/A 55 mm N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single V-Lock N/A 22.00 lb10.00 Kg N/A CAD
N/A 22212 N/A 55 mm N/A 2.580 in65.50 mm N/A 39000 lb174 kN N/A 38100 lb169 kN N/A Single V-Lock N/A 17.0 lb7.7 Kg N/A CAD
N/A 22212 N/A 55 mm N/A 2.680 in68.00 mm N/A 39000 lb174 kN N/A 38100 lb169 kN N/A Single V-Lock N/A 29 lb13.20 Kg N/A CAD
N/A 22212 N/A 2-1/4 in N/A 2.630 in66.80 mm N/A 39000 lb174 kN N/A 38100 lb169 kN N/A Single V-Lock N/A 17.0 lb7.7 Kg N/A CAD
N/A 22213 N/A 2-1/4 in N/A 2.700 in68.60 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single V-Lock N/A 23 lb10.40 Kg N/A CAD
N/A 22213 N/A 2-1/4 in N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single V-Lock N/A 22.00 lb10.00 Kg N/A CAD
N/A 22212 N/A 2-1/4 in N/A 2.580 in65.50 mm N/A 39000 lb174 kN N/A 38100 lb169 kN N/A Single V-Lock N/A 17.0 lb7.7 Kg N/A CAD
N/A 22213 N/A 2-1/4 in N/A 2.700 in68.60 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single V-Lock N/A 20 lb9.10 Kg N/A CAD
N/A 22212 N/A 2-1/4 in N/A 2.680 in68.00 mm N/A 39000 lb174 kN N/A 38100 lb169 kN N/A Single V-Lock N/A 29 lb13.20 Kg N/A CAD
N/A 22214 N/A 60 mm N/A 2.900 in73.70 mm N/A 52000 lb231 kN N/A 47800 lb213 kN N/A Single V-Lock N/A 22.00 lb10.00 Kg N/A CAD
N/A 22215 N/A 60 mm N/A 2.700 in68.60 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single V-Lock N/A 27 lb12.2 Kg N/A CAD
1 - 25 of 150 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »