Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|---|
TAPG11K115S | Bearing Number N/A 22211 | Shaft Size N/A 1.9375 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | Bolt Hole Spacing - Across N/A 1.57 in39.9 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAPH11K115S | Bearing Number N/A 22211 | Shaft Size N/A 1.9375 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | Bolt Hole Spacing - Across N/A 1.57 in39.9 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAPG11K050S | Bearing Number N/A 22211 | Shaft Size N/A 50.000 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | Bolt Hole Spacing - Across N/A 1.57 in39.9 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAPH11K050S | Bearing Number N/A 22211 | Shaft Size N/A 50.000 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | Bolt Hole Spacing - Across N/A 1.57 in39.9 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAPG11K200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | Bolt Hole Spacing - Across N/A 1.57 in39.9 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAPH11K200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | Bolt Hole Spacing - Across N/A 1.57 in39.9 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAPG12K055S | Bearing Number N/A 22212 | Shaft Size N/A 55.000 mm | Base to Center Height N/A 2.756 in70 mm | Bolt Spacing Min N/A 7 in177.8 mm | Bolt Spacing Max N/A 8.63 in219.2 mm | Bolt Hole Spacing - Across N/A 1.38 in35.31 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N | CAD N/A |
TAPG13K203S | Bearing Number N/A 22213 | Shaft Size N/A 2.1875 in | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | Bolt Hole Spacing - Across N/A 1.89 in48 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAPH13K203S | Bearing Number N/A 22213 | Shaft Size N/A 2.1875 in | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAPG13K204S | Bearing Number N/A 22213 | Shaft Size N/A 2.2500 in | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | Bolt Hole Spacing - Across N/A 1.89 in48 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAPH13K204S | Bearing Number N/A 22213 | Shaft Size N/A 2.2500 in | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAPH16K212S | Bearing Number N/A 22216 | Shaft Size N/A 2.7500 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9 in228.6 mm | Bolt Spacing Max N/A 11 in279.4 mm | Bolt Hole Spacing - Across N/A 2.13 in53.9 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
TAPG16K212S | Bearing Number N/A 22216 | Shaft Size N/A 2.7500 in | Base to Center Height N/A 3.74 in95 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.5 in266.7 mm | Bolt Hole Spacing - Across N/A 1.97 in50 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
TAPG13K060S | Bearing Number N/A 22213 | Shaft Size N/A 60.000 mm | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | Bolt Hole Spacing - Across N/A 1.89 in48 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAPH13K060S | Bearing Number N/A 22213 | Shaft Size N/A 60.000 mm | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAPG15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | Bolt Hole Spacing - Across N/A 1.56 in39.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAPH15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | Bolt Hole Spacing - Across N/A 1.88 in47.8 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAPK15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TA4SD15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 9.88 in251 mm | Bolt Spacing Max N/A 11.63 in295.4 mm | Bolt Hole Spacing - Across N/A 2.5 in63.5 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TA4DI15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 9.2 in235 mm | Bolt Spacing Max N/A 10.25 in260.4 mm | Bolt Hole Spacing - Across N/A 1.75 in44.5 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAPG15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5000 in | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | Bolt Hole Spacing - Across N/A 1.56 in39.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAPH15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5000 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | Bolt Hole Spacing - Across N/A 1.88 in47.8 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAPK15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5000 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TA4SD15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5000 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 9.88 in251 mm | Bolt Spacing Max N/A 11.63 in295.4 mm | Bolt Hole Spacing - Across N/A 2.5 in63.5 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TA4DI15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5000 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 9.2 in235 mm | Bolt Spacing Max N/A 10.25 in260.4 mm | Bolt Hole Spacing - Across N/A 1.75 in44.5 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |