Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|---|
DVPF17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75 mm | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.6 in193 mm | Bolt Spacing Max N/A 9.1 in231.1 mm | Bolt Hole Spacing - Across N/A 1.88 in47.8 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
DVPF17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2 15/16 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.6 in193 mm | Bolt Spacing Max N/A 9.1 in231.1 mm | Bolt Hole Spacing - Across N/A 1.88 in47.8 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
DVPF17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.6 in193 mm | Bolt Spacing Max N/A 9.1 in231.1 mm | Bolt Hole Spacing - Across N/A 1.88 in47.8 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
DVPF20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 8.88 in225.6 mm | Bolt Spacing Max N/A 10.88 in276.4 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
DVPF20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 8.88 in225.6 mm | Bolt Spacing Max N/A 10.88 in276.4 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
DVPF20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3.5000 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 8.88 in225.6 mm | Bolt Spacing Max N/A 10.88 in276.4 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
DVPF22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | Bolt Hole Spacing - Across N/A 2.25 in57.2 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
DVPF22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | Bolt Hole Spacing - Across N/A 2.25 in57.2 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
DVPF22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4.0000 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | Bolt Hole Spacing - Across N/A 2.25 in57.2 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
DVPF26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.9 in302.3 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.5 in63.5 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
DVPF26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.9 in302.3 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.5 in63.5 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
DVPF26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.9 in302.3 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.5 in63.5 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
TA4DI15K065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 9.2 in235 mm | Bolt Spacing Max N/A 10.25 in260.4 mm | Bolt Hole Spacing - Across N/A 1.75 in44.5 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TA4DI15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 9.2 in235 mm | Bolt Spacing Max N/A 10.25 in260.4 mm | Bolt Hole Spacing - Across N/A 1.75 in44.5 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TA4DI15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 9.2 in235 mm | Bolt Spacing Max N/A 10.25 in260.4 mm | Bolt Hole Spacing - Across N/A 1.75 in44.5 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TA4DI17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.88 in250.8 mm | Bolt Spacing Max N/A 11.5 in292.1 mm | Bolt Hole Spacing - Across N/A 1.88 in47.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TA4DI17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2 15/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.88 in250.8 mm | Bolt Spacing Max N/A 11.5 in292.1 mm | Bolt Hole Spacing - Across N/A 1.88 in47.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TA4DI17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.88 in250.8 mm | Bolt Spacing Max N/A 11.5 in292.1 mm | Bolt Hole Spacing - Across N/A 1.88 in47.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TA4DI20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 12.81 in325.4 mm | Bolt Spacing Max N/A 13.81 in350.8 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TA4DI20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 12.81 in325.4 mm | Bolt Spacing Max N/A 13.81 in350.8 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TA4DI20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3.5000 in | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 12.81 in325.4 mm | Bolt Spacing Max N/A 13.81 in350.8 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TA4DI22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 13.13 in333.4 mm | Bolt Spacing Max N/A 14.75 in374.7 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TA4DI22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 13.13 in333.4 mm | Bolt Spacing Max N/A 14.75 in374.7 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TA4DI22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4.0000 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 13.13 in333.4 mm | Bolt Spacing Max N/A 14.75 in374.7 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TA4DI26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 14.38 in365.1 mm | Bolt Spacing Max N/A 16.25 in412.8 mm | Bolt Hole Spacing - Across N/A 2.25 in57.2 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |