3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Clear
Filter
Series
d - Cone Bore (in)
d - Cone Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
C1 - Dynamic Radial Rating (1 million revolutions) |
---|---|---|---|---|---|---|---|---|---|---|
A2031 - A2120D | N/A A2000 | N/A 0.3125 in7.938 mm | N/A 1.2000 in30.480 mm | N/A 0.4246 in10.785 mm | N/A 0.8370 in21.260 mm | N/A 0.9999 in25.397 mm | N/A 630 lbf2800 N | N/A 4230 lbf18800 N |
N/A ![]() |
N/A |
A2037 - A2120D | N/A A2000 | N/A 0.3750 in9.525 mm | N/A 1.2000 in30.480 mm | N/A 0.4246 in10.785 mm | N/A 0.8370 in21.260 mm | N/A 0.9999 in25.397 mm | N/A 630 lbf2800 N | N/A 4230 lbf18800 N |
N/A ![]() |
N/A |
A4044 - A4138D | N/A A4000 | N/A 0.4375 in11.113 mm | N/A 1.3775 in34.989 mm | N/A 0.4326 in10.988 mm | N/A 0.8125 in20.638 mm | N/A 0.9910 in25.171 mm | N/A 767 lbf3410 N | N/A 5150 lbf22900 N |
N/A ![]() |
N/A |
A2047 - A2120D | N/A A2000 | N/A 0.4719 in11.986 mm | N/A 1.2000 in30.480 mm | N/A 0.4246 in10.785 mm | N/A 0.8370 in21.260 mm | N/A 0.9999 in25.397 mm | N/A 630 lbf2800 N | N/A 4230 lbf18800 N |
N/A ![]() |
N/A |
A4049 - A4138D | N/A A4000 | N/A 0.4992 in12.680 mm | N/A 1.3775 in34.989 mm | N/A 0.4326 in10.988 mm | N/A 0.8125 in20.638 mm | N/A 0.9910 in25.171 mm | N/A 767 lbf3410 N | N/A 5150 lbf22900 N |
N/A ![]() |
N/A |
A4050 - A4138D | N/A A4000 | N/A 0.5000 in12.700 mm | N/A 1.3775 in34.989 mm | N/A 0.4326 in10.988 mm | N/A 0.8125 in20.638 mm | N/A 0.9910 in25.171 mm | N/A 767 lbf3410 N | N/A 5150 lbf22900 N |
N/A ![]() |
N/A |
A4059 - A4138D | N/A A4000 | N/A 0.5901 in14.989 mm | N/A 1.3775 in34.989 mm | N/A 0.4326 in10.988 mm | N/A 0.8125 in20.638 mm | N/A 0.9910 in25.171 mm | N/A 767 lbf3410 N | N/A 5150 lbf22900 N |
N/A ![]() |
N/A |
05062 - 05180D | N/A 05000 | N/A 0.6250 in15.875 mm | N/A 1.8104 in45.984 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A ![]() |
N/A |
05062 - 05185D | N/A 05000 | N/A 0.6250 in15.875 mm | N/A 1.8504 in47.000 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A ![]() |
N/A |
21063 - 21226D | N/A 21000 | N/A 0.6250 in15.875 mm | N/A 2.2500 in57.150 mm | N/A 0.8598 in21.839 mm | N/A 1.4375 in36.513 mm | N/A 1.9375 in49.213 mm | N/A 3210 lbf14300 N | N/A 21600 lbf95900 N |
N/A ![]() |
N/A |
05066 - 05180D | N/A 05000 | N/A 0.6690 in16.993 mm | N/A 1.8104 in45.984 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A ![]() |
N/A |
05066 - 05185D | N/A 05000 | N/A 0.6690 in16.993 mm | N/A 1.8504 in47.000 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A ![]() |
N/A |
05068 - 05180D | N/A 05000 | N/A 0.6875 in17.463 mm | N/A 1.8104 in45.984 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A ![]() |
N/A |
05068 - 05185D | N/A 05000 | N/A 0.6875 in17.463 mm | N/A 1.8504 in47.000 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A ![]() |
N/A |
05070XS - 05180D | N/A 05000 | N/A 0.7082 in17.988 mm | N/A 1.8104 in45.984 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A ![]() |
N/A |
05070XS - 05185D | N/A 05000 | N/A 0.7082 in17.988 mm | N/A 1.8504 in47.000 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A ![]() |
N/A |
05075X - 05180D | N/A 05000 | N/A 0.7500 in19.050 mm | N/A 1.8104 in45.984 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A ![]() |
N/A |
05075 - 05180D | N/A 05000 | N/A 0.7500 in19.050 mm | N/A 1.8104 in45.984 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A ![]() |
N/A |
05075 - 05185D | N/A 05000 | N/A 0.7500 in19.050 mm | N/A 1.8504 in47.000 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A ![]() |
N/A |
05075X - 05185D | N/A 05000 | N/A 0.7500 in19.050 mm | N/A 1.8504 in47.000 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A ![]() |
N/A |
21075 - 21226D | N/A 21000 | N/A 0.7500 in19.050 mm | N/A 2.2500 in57.150 mm | N/A 0.8598 in21.839 mm | N/A 1.4375 in36.513 mm | N/A 1.9375 in49.213 mm | N/A 3210 lbf14300 N | N/A 21600 lbf95900 N |
N/A ![]() |
N/A |
21075A - 21226D | N/A 21000 | N/A 0.7500 in19.050 mm | N/A 2.2500 in57.150 mm | N/A 0.8598 in21.839 mm | N/A 1.4375 in36.513 mm | N/A 1.9375 in49.213 mm | N/A 3210 lbf14300 N | N/A 21600 lbf95900 N |
N/A ![]() |
N/A |
05079 - 05180D | N/A 05000 | N/A 0.7869 in19.987 mm | N/A 1.8104 in45.984 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A ![]() |
N/A |
05079 - 05185D | N/A 05000 | N/A 0.7869 in19.987 mm | N/A 1.8504 in47.000 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A ![]() |
N/A |
07079 - 07196D | N/A 07000 | N/A 0.7874 in20.000 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 1.0000 in25.400 mm | N/A 1.3126 in33.340 mm | N/A 1700 lbf7550 N | N/A 11400 lbf50700 N |
N/A ![]() |
N/A |