- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- QUICK FLEX® CouplingsQUICK FLEX® Couplings
- QUICK FLEX CoversQUICK FLEX Covers
- QUICK FLEX High Speed CoversQUICK FLEX High Speed Covers
- View Items
QUICK FLEX High Speed Covers
DOWNLOADS
QUICK FLEX high-speed covers are designed for applications where low torque and/or high speed is present. QF5 through QF175 use standard snap ring to secure cover in place. QF250 and larger use eight bolts with lock washers.
Item Number |
Material |
Size |
|---|---|---|
| QF5S303COVER | N/A 303 Stainless Steel | N/A 5 |
| QF15COVER | N/A AISI 1020 | N/A 15 |
| QF15S303COVER | N/A 303 Stainless Steel | N/A 15 |
| QF25COVER | N/A AISI 1020 | N/A 25 |
| QF25S303COVER | N/A 303 Stainless Steel | N/A 25 |
| QF25S316COVER | N/A 316 Stainless Steel | N/A 25 |
| QF50COVER | N/A AISI 1020 | N/A 50 |
| QF50S303COVER | N/A 303 Stainless Steel | N/A 50 |
| QF100COVER | N/A AISI 1020 | N/A 100 |
| QF100S303COVER | N/A 303 Stainless Steel | N/A 100 |
| QF175COVER | N/A AISI 1020 | N/A 175 |
| QF175S303COVER | N/A 303 Stainless Steel | N/A 175 |
| QF250COVER | N/A AISI 1020 | N/A 250 |
| QF250S303COVER | N/A 303 Stainless Steel | N/A 250 |
| QF500COVER | N/A AISI 1020 | N/A 500 |
| QF500S303COVER | N/A 303 Stainless Steel | N/A 500 |
| QF500S316COVER | N/A 316 Stainless Steel | N/A 500 |
| QF1000COVER | N/A AISI 1020 | N/A 1000 |
| QF1890COVER | N/A AISI 1020 | N/A 1890 |
| QF3150COVER | N/A AISI 1020 | N/A 3150 |
| QF10260COVER | N/A AISI 1020 | N/A 10260 |