Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bearing Type

B - Ball Bore (mm)

Radial Static Limit Load Capacity

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

HAB-M14TG-1 N/A Grooved N/A 14.000 mm N/A 29.000 mm N/A 23.50 mm N/A 10.00 mm N/A 20 º N/A 132,300 N N/A CAD Icon (for items table)
HAB-M16TG-1 N/A Grooved N/A 16.000 mm N/A 35.000 mm N/A 30.5 mm N/A 14.00 mm N/A 21 º N/A 231,200 N N/A CAD Icon (for items table)
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1