Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
101 - 112 of 112 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

P - Pitch

Chain Material

Roller Type

Types of Stainless Steel

Part Number

P - Pitch

Chain Material

Roller Type

Roller Material

Types of Stainless Steel

C2162HCC (4.000" Pitch) N/A 4.000 N/A Silver Shield CR® with CHP Pins N/A Carrier Roller N/A Steel N/A
C2162HAS (4.000" Pitch) N/A 4.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 600 (AS)
C2162HNS (4.000" Pitch) N/A 4.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 316 (NS)
C2162HPS (4.000" Pitch) N/A 4.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 304 (PS)
C2160HCS (4.000" Pitch) N/A 4.000 N/A Carbon Steel N/A Standard Roller N/A Steel N/A
C2160HCH (4.000" Pitch) N/A 4.000 N/A Extended Life CHP® N/A Standard Roller N/A Steel N/A
C2160HNP (4.000" Pitch) N/A 4.000 N/A Nickel Plated N/A Standard Roller N/A Steel N/A
C2160HCR (4.000" Pitch) N/A 4.000 N/A Silver Shield CR® N/A Standard Roller N/A Steel N/A
C2160HCC (4.000" Pitch) N/A 4.000 N/A Silver Shield CR® with CHP Pins N/A Standard Roller N/A Steel N/A
C2160HAS (4.000" Pitch) N/A 4.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 600 (AS)
C2160HNS (4.000" Pitch) N/A 4.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 316 (NS)
C2160HPS (4.000" Pitch) N/A 4.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 304 (PS)
101 - 112 of 112 | Results Per Page | View | Unit of Measure
1 2 3