- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Disc CouplingsDisc Couplings
- SXC Type (Close Coupled)SXC Type (Close Coupled)
- SXC-6 Type Hubs with Keyway - Inch (Imperial) BoresSXC-6 Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
SXC-6 Type Hubs with Keyway - Inch (Imperial) Bores
SXC-6 Type Hubs with Keyway - Inch (Imperial) Bores
SXC Type (Close Coupled)
- The SXC Type is the close coupled variation of the SX Type coupling. The SXC is similar to the SX coupling in that the disc packs are attached when the coupling is installed. In the close coupled units, the hubs are turned inward and are mounted inside the spacer. Note that with the hubs inside the spacer, the maximum bore allowed in the hub will be decreased. The SXC couplings can be used with one or both hubs turned outward to allow the coupling to accommodate different shaft separations.
- Note: The SXC Type uses the same disc pack kits and spacers as the SX Type.
Item Number |
Description |
Bore Size |
Size |
Keyway Size (W x D) |
Length thru Bore |
Nominal Torque |
Dimension FD |
CAD |
---|---|---|---|---|---|---|---|---|
69790496606 | Description N/A SXC110-6 HUB .625/.626 3/16KW | Bore Size N/A 5/8 in | Size N/A 110-6 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.970 in50.04 mm | Nominal Torque N/A 5100 in·lb | Dimension FD N/A 4.330 in110.00 mm | CAD N/A |
69790413836 | Description N/A SXC110-6 HUB 3/4 3/16X3/32KW | Bore Size N/A 3/4 in | Size N/A 110-6 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.970 in50.04 mm | Nominal Torque N/A 5100 in·lb | Dimension FD N/A 4.330 in110.00 mm | CAD N/A |
69790413864 | Description N/A SXC132-6 HUB 1-1/8 1/4X1/8KW | Bore Size N/A 1 1/8 in | Size N/A 132-6 | Keyway Size (W x D) N/A 1/4 x 1/2 in | Length thru Bore N/A 2.36 in59.94 mm | Nominal Torque N/A 9700 in·lb | Dimension FD N/A 5.200 in132.00 mm | CAD N/A |
69790499920 | Description N/A SXC185-6 HUB 2.3765 KW2SS | Bore Size N/A 2 3/8 in | Size N/A 185-6 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.15 in80.01 mm | Nominal Torque N/A 29200 in·lb | Dimension FD N/A 7.280 in185.00 mm | CAD N/A |
69790497658 | Description N/A SXC110-6 CPLG 1"X1" SSBE | Bore Size N/A 5/8 in | Size N/A 110-6 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.970 in50.04 mm | Nominal Torque N/A 5100 in·lb | Dimension FD N/A 4.330 in110.00 mm | CAD N/A |