3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- The SXC Type is the close coupled variation of the SX Type coupling. The SXC is similar to the SX coupling in that the disc packs are attached when the coupling is installed. In the close coupled units, the hubs are turned inward and are mounted inside the spacer. Note that with the hubs inside the spacer, the maximum bore allowed in the hub will be decreased. The SXC couplings can be used with one or both hubs turned outward to allow the coupling to accommodate different shaft separations.
- Note: The SXC Type uses the same disc pack kits and spacers as the SX Type.
Part Number |
Description |
Bore Size |
Size |
Keyway Size (W x D) |
Length thru Bore |
Nominal Torque |
Dimension FD |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
69790496606 | N/A SXC110-6 HUB .625/.626 3/16KW | N/A 5/8 in | N/A 110-6 | N/A 3/16 x 3/32 in | N/A 1.970 in50.04 mm | N/A 5100 in·lb | N/A 4.330 in110.00 mm |
N/A ![]() |
69790413836 | N/A SXC110-6 HUB 3/4 3/16X3/32KW | N/A 3/4 in | N/A 110-6 | N/A 3/16 x 3/32 in | N/A 1.970 in50.04 mm | N/A 5100 in·lb | N/A 4.330 in110.00 mm |
N/A ![]() |
69790413864 | N/A SXC132-6 HUB 1-1/8 1/4X1/8KW | N/A 1 1/8 in | N/A 132-6 | N/A 1/4 x 1/2 in | N/A 2.36 in59.94 mm | N/A 9700 in·lb | N/A 5.200 in132.00 mm |
N/A ![]() |
69790499920 | N/A SXC185-6 HUB 2.3765 KW2SS | N/A 2 3/8 in | N/A 185-6 | N/A 5/8 x 5/16 in | N/A 3.15 in80.01 mm | N/A 29200 in·lb | N/A 7.280 in185.00 mm |
N/A ![]() |