Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Disc Pack Kits - Overload
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Disc Couplings > SU Type (Single Disc Pack) > Disc Pack Kits - Overload > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Disc Pack Kits - Overload

For CAD models and more information, click Directly on the part number below.


    **Overload Bushing Disc Packs can protected disc packs from momentary torque overloads.**

    Using advanced design techniques, implementation of Finite Element Analysis, and extensive testing of materials, Lovejoy has developed an innovative disc pack profile design revolutionary to traditional disc pack designs found in the market. This disc pack can accommodate 1/2° to 1-1/2° of angular misalignment, and is used in all Lovejoy disc coupling products.

    Lovejoy disc packs are manufactured using high grade stainless steel (AISI-301), ensuring high strength, high endurance to fatigue, and resistance to most environmental conditions.

    Lovejoy disc couplings utilize unitized disc packs with 4, 6 or 8 bolt designs. While the 8 bolt design can transmit greater torque than the 6 or 4 bolt design, it is not able to accommodate as much angular misalignment.





 MORE IMAGES 

·  Axial Misalignment vs. Angular Misalignment - Disc Copling


 DOWNLOADS 

Disc Coupling Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 15 of 15 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Coupling Size

Number of Pieces

Nominal Torque

Max. Torque

Max. Angular Misalignment (per single disc pack)

69790495598 90-6-OVERLOAD DISC PACK KIT 90-6 19 2100 in·lb
240
N·m
4200 in·lb
480
N·m
1.50 º
69790495599 110-6-OVERLOAD DISC PACK KIT 110-6 19 5100 in·lb
575
N·m
10200 in·lb
1150
N·m
1.50 º
69790495600 132-6-OVERLOAD DISC PACK KIT 132-6 19 9700 in·lb
1100
N·m
19200 in·lb
2200
N·m
1.50 º
69790495601 158-6-OVERLOAD DISC PACK KIT 158-6 19 17700 in·lb
2000
N·m
35400 in·lb
4000
N·m
1.50 º
69790495602 185-6-OVERLOAD DISC PACK KIT 185-6 19 29200 in·lb
3300
N·m
58400 in·lb
6600
N·m
1.50 º
69790495603 202-6-OVERLOAD DISC PACK KIT 202-6 19 40700 in·lb
4600
N·m
81400 in·lb
9200
N·m
1 º
69790495604 228-6-OVERLOAD DISC PACK KIT 228-6 19 62000.00 in·lb
7000.00
N·m
123900.00 in·lb
14000.00
N·m
1 º
69790495605 255-6-OVERLOAD DISC PACK KIT 255-6 19 90300.00 in·lb
10200.00
N·m
180600.00 in·lb
20400.00
N·m
1 º
69790495606 278-6-OVERLOAD DISC PACK KIT 278-6 19 125700.00 in·lb
14200.00
N·m
251400.00 in·lb
28400.00
N·m
1 º
69790495607 302-6-OVERLOAD DISC PACK KIT 302-6 19 177000 in·lb
20200.00
N·m
354000.00 in·lb
40000.00
N·m
1 º
69790496284 278-8-OVERLOAD DISC PACK KIT 278-8 25 177000 in·lb
20000
N·m
354000.00 in·lb
40000.00
N·m
0.50 º
69790496285 302-8-OVERLOAD DISC PACK KIT 302-8 25 265500.00 in·lb
30000.00
N·m
531000.00 in·lb
60000.00
N·m
0.50 º
69790496286 325-8-OVERLOAD DISC PACK KIT 325-8 25 327500.00 in·lb
37000.00
N·m
655000.00 in·lb
74000.00
N·m
0.50 º
69790412149 SXO255-6-FH CP-RSB-LTB=3.75 255-6 19 90300 in·lb
10200
N·m
180600 in·lb
20400
N·m
1 º
69790498740 SXO255-6-FH CP-RSB 255-6 19 90300 in·lb
10200
N·m
180600 in·lb
20400
N·m
1 º
  Results 1 - 15 of 15 1 
<