Part Number |
Description |
Coupling Size |
Number of Pieces |
Nominal Torque |
Max. Torque |
Max. Angular Misalignment (per single disc pack) |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 69790495598 | Description N/A 90-6-OVERLOAD DISC PACK KIT | Coupling Size N/A 90-6 | Number of Pieces N/A 19 | Nominal Torque N/A 2100 in·lb240 N·m | Max. Torque N/A 4200 in·lb480 N·m | Max. Angular Misalignment (per single disc pack) N/A 1.50 º |
Add To Cart
Request Quote |
|
| 69790495599 | Description N/A 110-6-OVERLOAD DISC PACK KIT | Coupling Size N/A 110-6 | Number of Pieces N/A 19 | Nominal Torque N/A 5100 in·lb575 N·m | Max. Torque N/A 10200 in·lb1150 N·m | Max. Angular Misalignment (per single disc pack) N/A 1.50 º |
Add To Cart
Request Quote |
|
| 69790495600 | Description N/A 132-6-OVERLOAD DISC PACK KIT | Coupling Size N/A 132-6 | Number of Pieces N/A 19 | Nominal Torque N/A 9700 in·lb1100 N·m | Max. Torque N/A 19200 in·lb2200 N·m | Max. Angular Misalignment (per single disc pack) N/A 1.50 º |
Add To Cart
Request Quote |
|
| 69790495601 | Description N/A 158-6-OVERLOAD DISC PACK KIT | Coupling Size N/A 158-6 | Number of Pieces N/A 19 | Nominal Torque N/A 17700 in·lb2000 N·m | Max. Torque N/A 35400 in·lb4000 N·m | Max. Angular Misalignment (per single disc pack) N/A 1.50 º |
Add To Cart
Request Quote |
|
| 69790495602 | Description N/A 185-6-OVERLOAD DISC PACK KIT | Coupling Size N/A 185-6 | Number of Pieces N/A 19 | Nominal Torque N/A 29200 in·lb3300 N·m | Max. Torque N/A 58400 in·lb6600 N·m | Max. Angular Misalignment (per single disc pack) N/A 1.50 º |
Add To Cart
Request Quote |
|
| 69790495603 | Description N/A 202-6-OVERLOAD DISC PACK KIT | Coupling Size N/A 202-6 | Number of Pieces N/A 19 | Nominal Torque N/A 40700 in·lb4600 N·m | Max. Torque N/A 81400 in·lb9200 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
|
| 69790495604 | Description N/A 228-6-OVERLOAD DISC PACK KIT | Coupling Size N/A 228-6 | Number of Pieces N/A 19 | Nominal Torque N/A 62000.00 in·lb7000.00 N·m | Max. Torque N/A 123900.00 in·lb14000.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
|
| 69790495605 | Description N/A 255-6-OVERLOAD DISC PACK KIT | Coupling Size N/A 255-6 | Number of Pieces N/A 19 | Nominal Torque N/A 90300.00 in·lb10200.00 N·m | Max. Torque N/A 180600.00 in·lb20400.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
|
| 69790495606 | Description N/A 278-6-OVERLOAD DISC PACK KIT | Coupling Size N/A 278-6 | Number of Pieces N/A 19 | Nominal Torque N/A 125700.00 in·lb14200.00 N·m | Max. Torque N/A 251400.00 in·lb28400.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
|
| 69790495607 | Description N/A 302-6-OVERLOAD DISC PACK KIT | Coupling Size N/A 302-6 | Number of Pieces N/A 19 | Nominal Torque N/A 177000 in·lb20200.00 N·m | Max. Torque N/A 354000.00 in·lb40000.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
|
| 69790496284 | Description N/A 278-8-OVERLOAD DISC PACK KIT | Coupling Size N/A 278-8 | Number of Pieces N/A 25 | Nominal Torque N/A 177000 in·lb20000 N·m | Max. Torque N/A 354000.00 in·lb40000.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 0.50 º |
Add To Cart
Request Quote |
|
| 69790496285 | Description N/A 302-8-OVERLOAD DISC PACK KIT | Coupling Size N/A 302-8 | Number of Pieces N/A 25 | Nominal Torque N/A 265500.00 in·lb30000.00 N·m | Max. Torque N/A 531000.00 in·lb60000.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 0.50 º |
Add To Cart
Request Quote |
|
| 69790496286 | Description N/A 325-8-OVERLOAD DISC PACK KIT | Coupling Size N/A 325-8 | Number of Pieces N/A 25 | Nominal Torque N/A 327500.00 in·lb37000.00 N·m | Max. Torque N/A 655000.00 in·lb74000.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 0.50 º |
Add To Cart
Request Quote |
|
| 69790412149 | Description N/A SXO255-6-FH CP-RSB-LTB=3.75 | Coupling Size N/A 255-6 | Number of Pieces N/A 19 | Nominal Torque N/A 90300 in·lb10200 N·m | Max. Torque N/A 180600 in·lb20400 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
|
| 69790498740 | Description N/A SXO255-6-FH CP-RSB | Coupling Size N/A 255-6 | Number of Pieces N/A 19 | Nominal Torque N/A 90300 in·lb10200 N·m | Max. Torque N/A 180600 in·lb20400 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |