Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Flat and Grooved Types for Variable Speed Belts
    Lovejoy companion sheaves are made of durable cast iron to assure best possible wear at the belt contact area. Grooved sheaves, for use with V-V adjustable center drives, are machined to match the belt width and angle of standard variable speed belts for optimum efficiency. The spoked design provides strength and light weight. All companion sheaves are precision balanced for smooth running. The sheaves are bored to accept standard type tapered bushings for ease of installation, best possible shaft grip and removal from the shaft without damage to any of the parts.
1 - 25 of 51 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Description 

Width (Dimension W)

Outside Diameter 

Model

Belt Size

Pitch Diameter (Dimension PD)

Bushing Series

N/A 1422G5.5SH-SHEAVE N/A 1.130 in N/A 5.500 in N/A 1422G5.5SH N/A 1422V N/A 5.300 in N/A SH
N/A 1422G6SH-SHEAVE N/A 1.130 in N/A 6.000 in N/A 1422G6SH N/A 1422V N/A 5.800 in N/A SH
N/A 1422G7SH-SHEAVE N/A 1.130 in N/A 7.000 in N/A 1422G7SH N/A 1422V N/A 6.800 in N/A SH
N/A 1422G8SH-SHEAVE N/A 1.130 in N/A 8.000 in N/A 1422G8SH N/A 1422V N/A 7.800 in N/A SH
N/A 1422G10SH-SHEAVE N/A 1.130 in N/A 11.000 in N/A 1422G10SH N/A 1422V N/A 9.800 in N/A SH
N/A 1422G11SH-SHEAVE N/A 1.130 in N/A 11.000 in N/A 1422G11SH N/A 1422V N/A 10.800 in N/A SH
N/A 1422G12SH-SHEAVE N/A 1.130 in N/A 12.000 in N/A 1422G12SH N/A 1422V N/A 11.800 in N/A SH
N/A 1422G14SH-SHEAVE N/A 1.130 in N/A 14.000 in N/A 1422G14SH N/A 1422V N/A 13.800 in N/A SH
N/A 1922G7SK-SHEAVE N/A 1.690 in N/A 7.000 in N/A 1922G7SK N/A 1922V N/A 6.800 in N/A SK
N/A 1922G8SK-SHEAVE N/A 1.690 in N/A 8.000 in N/A 1922G8SK N/A 1922V N/A 7.800 in N/A SK
N/A 1922G9SK-SHEAVE N/A 1.690 in N/A 9.000 in N/A 1922G9SK N/A 1922V N/A 8.800 in N/A SK
N/A 1922G10SK-SHEAVE N/A 1.690 in N/A 10.000 in N/A 1922G10SK N/A 1922V N/A 9.800 in N/A SK
N/A 1922G12SK-SHEAVE N/A 1.690 in N/A 12.000 in N/A 1922G12SK N/A 1922V N/A 11.800 in N/A SK
N/A 1922G14SK-SHEAVE N/A 1.690 in N/A 14.000 in N/A 1922G14SK N/A 1922V N/A 13.800 in N/A SK
N/A 1922G16SK-SHEAVE N/A 1.690 in N/A 16.000 in N/A 1922G16SK N/A 1922V N/A 15.800 in N/A SK
N/A 2322G7SK-SHEAVE N/A 1.690 in N/A 7.000 in N/A 2322G7SK N/A 2322V N/A 6.800 in N/A SK
N/A 2322G8SK-SHEAVE N/A 1.690 in N/A 8.000 in N/A 2322G8SK N/A 2322V N/A 7.800 in N/A SK
N/A 2322G9SK-SHEAVE N/A 1.690 in N/A 9.000 in N/A 2322G9SK N/A 2322V N/A 8.800 in N/A SK
N/A 2322G10SK-SHEAVE N/A 1.690 in N/A 10.000 in N/A 2322G10SK N/A 2322V N/A 9.800 in N/A SK
N/A 2322G12SK-SHEAVE N/A 1.690 in N/A 12.000 in N/A 2322G12SK N/A 2322V N/A 11.800 in N/A SK
N/A 2322G14SK-SHEAVE N/A 1.690 in N/A 14.000 in N/A 2322G14SK N/A 2322V N/A 13.800 in N/A SK
N/A 2322G16SK-SHEAVE N/A 1.690 in N/A 16.000 in N/A 2322G16SK N/A 2322V N/A 15.800 in N/A SK
N/A 2926G8SK-SHEAVE N/A 2.130 in N/A 8.000 in N/A 2926G8SK N/A 2926V N/A 7.700 in N/A SK
N/A 2926G9SK-SHEAVE N/A 2.130 in N/A 9.000 in N/A 2926G9SK N/A 2926V N/A 8.700 in N/A SK
N/A 2926G10SK-SHEAVE N/A 2.130 in N/A 10.000 in N/A 2926G10SK N/A 2926V N/A 9.700 in N/A SK
1 - 25 of 51 | Results Per Page | View | Unit of Measure
1 2 3