All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Variable Speed Drives > Companion Sheaves > Grooved Companion Sheaves - Imperial > View Items  

Grooved Companion Sheaves - Imperial

Check up to five results to perform an action.


Flat and Grooved Types for Variable Speed Belts
    Lovejoy companion sheaves are made of durable cast iron to assure best possible wear at the belt contact area. Grooved sheaves, for use with V-V adjustable center drives, are machined to match the belt width and angle of standard variable speed belts for optimum efficiency. The spoked design provides strength and light weight. All companion sheaves are precision balanced for smooth running. The sheaves are bored to accept standard type tapered bushings for ease of installation, best possible shaft grip and removal from the shaft without damage to any of the parts.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 51 1 2 3 

Part Number

Description 

Width (Dimension W)

Outside Diameter 

Model

Belt Size

Pitch Diameter (Dimension PD)

Bushing Series

68514419567 2926G12SK-SHEAVE 2.130 in 12.000 in 2926G12SK 2926V 11.700 in SK
68514419569 2926G14SK-SHEAVE 2.130 in 14.000 in 2926G14SK 2926V 13.700 in SK
68514419572 2926G16SK-SHEAVE 2.130 in 16.000 in 2926G16SK 2926V 15.700 in SK
68514419575 2926G18SK-SHEAVE N/A N/A 2926G18SK 2926V 17.700 in SK
68514419580 3230G9.4SF-SHEAVE N/A N/A 3230G9.4SF 3230V 9.000 in SF
68514419582 3230G9.6SF-SHEAVE 2.380 in 9.400 in 3230G9.6SF 3230V 9.200 in SF
68514419584 3230G9.9SF-SHEAVE 2.380 in 9.600 in 3230G9.9SF 3230V 9.500 in SF
68514419586 3230G10.4SF-SHEAVE 2.380 in 9.900 in 3230G10.4SF 3230V 10.000 in SF
68514419588 3230G12.4SF-SHEAVE 2.380 in 10.400 in 3230G12.4SF 3230V 12.000 in SF
68514419590 3230G14.4SF-SHEAVE 2.380 in 12.400 in 3230G14.4SF 3230V 14.000 in SF
68514419592 3230G16.4SF-SHEAVE 2.380 in 16.400 in 3230G16.4SF 3230V 16.000 in SF
68514419594 3230G18.4SF-SHEAVE 2.380 in 18.400 in 3230G18.4SF 3230V 18.000 in SF
68514419596 3230G20.4SF-SHEAVE 2.380 in 20.400 in 3230G20.4SF 3230V 20.000 in SF
68514419598 4430G8.4SF-SHEAVE 3.130 in 8.400 in 4430G8.4SF 4430V 8.000 in SF
68514419600 4430G10.4SF-SHEAVE 3.130 in 10.400 in 4430G10.4SF 4430V 10.000 in SF
68514419604 4430G12SK-SHEAVE 3.130 in 12.000 in 4430G12SK 4430V 11.600 in SF
68514419610 4430G16SK-SHEAVE 3.130 in 16.000 in 4430G16SK 4430V 15.600 in SF
68514419614 4430G18.4SF-SHEAVE 3.130 in 18.400 in 4430G18.4SF 4430V 18.000 in SF
68514419616 4430G20.4SF-SHEAVE 3.130 in 20.400 in 4430G20.4SF 4430V 20.000 in SF
68514419618 4430G24.4SF-SHEAVE 3.130 in 24.400 in 4430G24.4SF 4430V 24.000 in SF
68514419634 4.25F10SD-SHEAVE 4.250 in 10.000 in 4.25F10SD N/A N/A SD
68514419639 4.25F12SF-SHEAVE 4.250 in 12.000 in 4.25F12SF N/A N/A SF
68514419662 2.75F7SD-SHEAVE 2.750 in 7.000 in 2.75F7SD N/A N/A SD
68514419666 2.75F9SD-SHEAVE 2.750 in 9.000 in 2.75F9SD N/A N/A SD
68514419668 2.75F10SD-SHEAVE 2.750 in 10.000 in 2.75F10SD N/A N/A SD
  Results 26 - 50 of 51 1 2 3