Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grooved Companion Sheaves - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Variable Speed Drives > Companion Sheaves > Grooved Companion Sheaves - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grooved Companion Sheaves - Imperial

For CAD models and more information, click Directly on the part number below.


Flat and Grooved Types for Variable Speed Belts
    Lovejoy companion sheaves are made of durable cast iron to assure best possible wear at the belt contact area. Grooved sheaves, for use with V-V adjustable center drives, are machined to match the belt width and angle of standard variable speed belts for optimum efficiency. The spoked design provides strength and light weight. All companion sheaves are precision balanced for smooth running. The sheaves are bored to accept standard type tapered bushings for ease of installation, best possible shaft grip and removal from the shaft without damage to any of the parts.





Add To Cart Request Quote
   
  Results 51 - 51 of 51 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Description 

Width (Dimension W)

Outside Diameter 

Model

Belt Size

Pitch Diameter (Dimension PD)

Bushing Series

68514419672 2.75F12SD-SHEAVE 2.750 in 12.000 in 2.75F12SD N/A N/A SD
  Results 51 - 51 of 51 1 2 3 
<