Batch CAD Cart (0)
  • Cart is empty
Flat and Grooved Types for Variable Speed Belts
    Lovejoy companion sheaves are made of durable cast iron to assure best possible wear at the belt contact area. Grooved sheaves, for use with V-V adjustable center drives, are machined to match the belt width and angle of standard variable speed belts for optimum efficiency. The spoked design provides strength and light weight. All companion sheaves are precision balanced for smooth running. The sheaves are bored to accept standard type tapered bushings for ease of installation, best possible shaft grip and removal from the shaft without damage to any of the parts.
26 - 50 of 51 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Description 

Width (Dimension W)

Outside Diameter 

Model

Belt Size

Pitch Diameter (Dimension PD)

Bushing Series

Sort by
N/A 2926G12SK SHEAVE N/A 2.130 in N/A 12.000 in N/A 2926G12SK N/A 2926V N/A 11.700 in N/A SK
N/A 2926G14SK SHEAVE N/A 2.130 in N/A 14.000 in N/A 2926G14SK N/A 2926V N/A 13.700 in N/A SK
N/A 2926G16SK SHEAVE N/A 2.130 in N/A 16.000 in N/A 2926G16SK N/A 2926V N/A 15.700 in N/A SK
N/A 2926G18SK SHEAVE N/A N/A N/A 2926G18SK N/A 2926V N/A 17.700 in N/A SK
N/A 3230G9.4SF SHEAVE N/A N/A N/A 3230G9.4SF N/A 3230V N/A 9.000 in N/A SF
N/A 3230G9.6SF SHEAVE N/A 2.380 in N/A 9.400 in N/A 3230G9.6SF N/A 3230V N/A 9.200 in N/A SF
N/A 3230G9.9SF SHEAVE N/A 2.380 in N/A 9.600 in N/A 3230G9.9SF N/A 3230V N/A 9.500 in N/A SF
N/A 3230G10.4SF SHEAVE N/A 2.380 in N/A 9.900 in N/A 3230G10.4SF N/A 3230V N/A 10.000 in N/A SF
N/A 3230G12.4SF SHEAVE N/A 2.380 in N/A 10.400 in N/A 3230G12.4SF N/A 3230V N/A 12.000 in N/A SF
N/A 3230G14.4SF SHEAVE N/A 2.380 in N/A 12.400 in N/A 3230G14.4SF N/A 3230V N/A 14.000 in N/A SF
N/A 3230G16.4SF SHEAVE N/A 2.380 in N/A 16.400 in N/A 3230G16.4SF N/A 3230V N/A 16.000 in N/A SF
N/A 3230G18.4SF SHEAVE N/A 2.380 in N/A 18.400 in N/A 3230G18.4SF N/A 3230V N/A 18.000 in N/A SF
N/A 3230G20.4SF SHEAVE N/A 2.380 in N/A 20.400 in N/A 3230G20.4SF N/A 3230V N/A 20.000 in N/A SF
N/A 4430G8.4SF SHEAVE N/A 3.130 in N/A 8.400 in N/A 4430G8.4SF N/A 4430V N/A 8.000 in N/A SF
N/A 4430G10.4SF SHEAVE N/A 3.130 in N/A 10.400 in N/A 4430G10.4SF N/A 4430V N/A 10.000 in N/A SF
N/A 4430G12SK SHEAVE N/A 3.130 in N/A 12.000 in N/A 4430G12SK N/A 4430V N/A 11.600 in N/A SF
N/A 4430G16SK SHEAVE N/A 3.130 in N/A 16.000 in N/A 4430G16SK N/A 4430V N/A 15.600 in N/A SF
N/A 4430G18.4SF SHEAVE N/A 3.130 in N/A 18.400 in N/A 4430G18.4SF N/A 4430V N/A 18.000 in N/A SF
N/A 4430G20.4SF SHEAVE N/A 3.130 in N/A 20.400 in N/A 4430G20.4SF N/A 4430V N/A 20.000 in N/A SF
N/A 4430G24.4SF SHEAVE N/A 3.130 in N/A 24.400 in N/A 4430G24.4SF N/A 4430V N/A 24.000 in N/A SF
N/A 4.25F10SD SHEAVE N/A 4.250 in N/A 10.000 in N/A 4.25F10SD N/A N/A N/A SD
N/A 4.25F12SF SHEAVE N/A 4.250 in N/A 12.000 in N/A 4.25F12SF N/A N/A N/A SF
N/A 2.75F7SD SHEAVE N/A 2.750 in N/A 7.000 in N/A 2.75F7SD N/A N/A N/A SD
N/A 2.75F9SD SHEAVE N/A 2.750 in N/A 9.000 in N/A 2.75F9SD N/A N/A N/A SD
N/A 2.75F10SD SHEAVE N/A 2.750 in N/A 10.000 in N/A 2.75F10SD N/A N/A N/A SD
26 - 50 of 51 | Results Per Page | View | Unit of Measure
1 2 3