Batch CAD Cart (0)
  • Cart is empty
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Description 

Size

Dimension HD

Dimension L1

Dimension L2

Dimension L3

Dimension TW

CAD

Sort by
N/A C 1.5 HUB W/CENTER N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A 0.520 in13.21 mm N/A
N/A C 2.5 HUB W/CENTER N/A 2 1/2 N/A 3.94 in100.08 mm N/A 4.390 in111.51 mm N/A 1.520 in38.61 mm N/A 0.160 in4.06 mm N/A 0.580 in14.73 mm N/A
N/A C 2 HUB W/CENTER N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A 0.440 in11.18 mm N/A CAD
N/A C 3 HUB W/CENTER N/A 3 N/A 4.750 in120.65 mm N/A 4.890 in124.21 mm N/A 1.770 in44.96 mm N/A 0.250 in6.35 mm N/A 0.610 in15.49 mm N/A CAD
N/A C 7/8 HUB W/CENTER N/A 7/8 N/A 2.000 in50.80 mm N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A 0.250 in6.35 mm N/A CAD
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1