Batch CAD Cart (0)
  • Cart is empty
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
1 - 25 of 84 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size  (in)

Size

Part Number

Description 

Bore Size 

Size

Dimension HD

Dimension L1

Dimension L2

Dimension L3

CAD

N/A C 2 HUB .876/.877 3/16X3/32K N/A 7/8 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 7/8 HUB 1" 1/4X1/8KW N/A 1 in N/A 7/8 N/A 2.000 in50.80 mm N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 7/8 3/16X3/32KW N/A 7/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1" 1/4X1/8KW N/A 1 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2.5 HUB 2-7/16 5/8X5/16KW N/A 2 7/16 in N/A 2 1/2 N/A 3.94 in100.08 mm N/A 4.390 in111.51 mm N/A 1.520 in38.61 mm N/A 0.160 in4.06 mm N/A CAD
N/A C 3 HUB 2-3/4 5/8X5/16KW N/A 2 3/4 in N/A 3 N/A 4.750 in120.65 mm N/A 4.890 in124.21 mm N/A 1.770 in44.96 mm N/A 0.250 in6.35 mm N/A CAD
N/A C 3.5 HUB 3-3/8 7/8X7/16KW N/A 3 3/8 in N/A 3 1/2 N/A 5.380 in136.65 mm N/A 5.580 in141.73 mm N/A 3.330 in84.58 mm N/A 0.250 in6.35 mm N/A CAD
N/A C 4 HUB 3-1/2 * 3/4X3/8KW N/A 3 1/2 in N/A 4 N/A 6.250 in158.75 mm N/A 5.520 in140.21 mm N/A 3.270 in83.06 mm N/A 0.250 in6.35 mm N/A CAD
N/A C 7/8 HUB 1-1/4 1/4X1/8KW N/A 1 1/4 in N/A 7/8 N/A 2.000 in50.80 mm N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 7/8 HUB 1-1/8 1/4X1/8KW N/A 1 1/8 in N/A 7/8 N/A 2.000 in50.80 mm N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 7/8 HUB 3/4 3/16X3/32KW N/A 3/4 in N/A 7/8 N/A 2.000 in50.80 mm N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 7/8 HUB 5/8 3/16X3/32KW N/A 5/8 in N/A 7/8 N/A 2.000 in50.80 mm N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 7/8 HUB 7/8 3/16X3/32KW N/A 7/8 in N/A 7/8 N/A 2.000 in50.80 mm N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB .751/.752 3/16KW N/A 3/4 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB .875/.876 3/16KW N/A 7/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 1" 1/4X1/8KW N/A 1 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 1.1875/1.1885 1/4KW N/A 1 7/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 1.251/1.252 *5/16KW N/A 1 1/4 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 1.375/1.376 5/16KW N/A 1 3/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 1.501/1.502 3/8KW N/A 1 1/2 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 1.595/1.596 3/8KW SS N/A 1 5/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 1.626/1.627 3/8KW N/A 1 5/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 1-1/2 3/8X3/16KW N/A 1 1/2 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 1-1/4 1/4X1/8KW N/A 1 1/4 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 1-1/4 *5/16X5/32KW N/A 1 1/4 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
1 - 25 of 84 | Results Per Page | View | Unit of Measure
1 2 3 4