Part Number |
Description |
Bore Size |
Size |
Dimension HD |
Dimension L1 |
Dimension L2 |
Dimension L3 |
CAD |
---|---|---|---|---|---|---|---|---|
69790400072 | Description N/A C 2 HUB 1.376/1.377 5/16KW | Bore Size N/A 1 3/8 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790407591 | Description N/A C 2 HUB 1.437/1.438 3/8KW&SS | Bore Size N/A 1 7/16 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400079 | Description N/A C 2 HUB 1.750/1.751 3/8KW | Bore Size N/A 1 3/4 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400078 | Description N/A C 2 HUB 1.752/1.753 3/8X3/16 | Bore Size N/A 1 3/4 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400746 | Description N/A C 2 HUB 1.875/1.876 1/2KW | Bore Size N/A 1 7/8 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400081 | Description N/A C 2 HUB 1.876/1.877 1/2X1/4K | Bore Size N/A 1 7/8 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400074 | Description N/A C 2 HUB 1-1/2 3/8X3/16KW | Bore Size N/A 1 1/2 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790411898 | Description N/A C 2 HUB 1-1/2 *7/16X7/32KW | Bore Size N/A 1 1/2 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400069 | Description N/A C 2 HUB 1-1/4 1/4X1/8KW | Bore Size N/A 1 1/4 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400068 | Description N/A C 2 HUB 1-1/4 *5/16X5/32KW | Bore Size N/A 1 1/4 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400067 | Description N/A C 2 HUB 1-1/8 1/4X1/8KW | Bore Size N/A 1 1/8 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400076 | Description N/A C 2 HUB 1-11/16 3/8X3/16KW | Bore Size N/A 1 11/16 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400082 | Description N/A C 2 HUB 1-15/16 1/2X1/4KW | Bore Size N/A 1 15/16 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400077 | Description N/A C 2 HUB 1-3/4 3/8X3/16KW | Bore Size N/A 1 3/4 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400071 | Description N/A C 2 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1 3/8 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400075 | Description N/A C 2 HUB 1-5/8 3/8X3/16KW | Bore Size N/A 1 5/8 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400073 | Description N/A C 2 HUB 1-7/16 3/8X3/16KW | Bore Size N/A 1 7/16 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400080 | Description N/A C 2 HUB 1-7/8 1/2X1/4KW | Bore Size N/A 1 7/8 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400083 | Description N/A C 2 HUB 2" 1/2X1/4KW | Bore Size N/A 2 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790403021 | Description N/A C 2 HUB 2.125/2.1265 KW&SS | Bore Size N/A 2 1/8 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400085 | Description N/A C 2 HUB 2.126/2.127 1/2X1/4K | Bore Size N/A 2 1/8 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400084 | Description N/A C 2 HUB 2-1/8 1/2X1/4KW | Bore Size N/A 2 1/8 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400599 | Description N/A C 2 HUB 7/8 3/16X3/32 KW | Bore Size N/A 7/8 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400065 | Description N/A C 2 HUB .876/.877 3/16X3/32K | Bore Size N/A 7/8 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400033 | Description N/A C 7/8 HUB 1" 1/4X1/8KW | Bore Size N/A 1 in | Size N/A 7/8 | Dimension HD N/A 2.000 in50.80 mm | Dimension L1 N/A 3.380 in85.85 mm | Dimension L2 N/A 1.130 in28.70 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |