Part Number |
Description |
Bore Size |
Size |
Dimension HD |
Dimension L1 |
Dimension L2 |
Dimension L3 |
CAD |
---|---|---|---|---|---|---|---|---|
69790400066 | Description N/A C 2 HUB 1" 1/4X1/8KW | Bore Size N/A 1 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400065 | Description N/A C 2 HUB .876/.877 3/16X3/32K | Bore Size N/A 7/8 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
69790400101 | Description N/A C 2.5 HUB 2-7/16 5/8X5/16KW | Bore Size N/A 2 7/16 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790408984 | Description N/A C 2.5 HUB 1.250/1.251 1/4KW | Bore Size N/A 1 1/4 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790412209 | Description N/A C 2.5 HUB 1.251/1.252 *5/16KW | Bore Size N/A 1 1/4 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790411417 | Description N/A C 2.5 HUB 1.375/1.376 5/16KW | Bore Size N/A 1 3/8 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790408983 | Description N/A C 2.5 HUB 1.4375/1.4385 3/8KW | Bore Size N/A 1 7/16 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790400092 | Description N/A C 2.5 HUB 1.500/1.501 KW&SS | Bore Size N/A 1 1/2 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790408982 | Description N/A C 2.5 HUB 1.625/1.626 3/8KW | Bore Size N/A 1 5/8 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790400091 | Description N/A C 2.5 HUB 1-1/2 3/8X3/16KW | Bore Size N/A 1 1/2 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790400094 | Description N/A C 2.5 HUB 1-3/4 3/8X3/16KW | Bore Size N/A 1 3/4 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790400093 | Description N/A C 2.5 HUB 1-5/8 3/8X3/16KW | Bore Size N/A 1 5/8 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790400095 | Description N/A C 2.5 HUB 1-7/8 1/2X1/4KW | Bore Size N/A 1 7/8 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790400096 | Description N/A C 2.5 HUB 2" 1/2X1/4KW | Bore Size N/A 2 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790406646 | Description N/A C 2.5 HUB 2.125/2.1265 1/2KW | Bore Size N/A 2 1/8 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790408802 | Description N/A C 2.5 HUB 2.375/2.3765 5/8KW | Bore Size N/A 2 3/8 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790400100 | Description N/A C 2.5 HUB 2.376/2.377 KW&SS | Bore Size N/A 2 3/8 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790400102 | Description N/A C 2.5 HUB 2-1/2 5/8X5/16KW | Bore Size N/A 2 1/2 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790400098 | Description N/A C 2.5 HUB 2-1/4 1/2X1/4KW | Bore Size N/A 2 1/4 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790400097 | Description N/A C 2.5 HUB 2-1/8 1/2X1/4KW | Bore Size N/A 2 1/8 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790400099 | Description N/A C 2.5 HUB 2-3/8 5/8X5/16KW | Bore Size N/A 2 3/8 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790400103 | Description N/A C 2.5 HUB 2-5/8 5/8X5/16KW | Bore Size N/A 2 5/8 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
69790400110 | Description N/A C 3 HUB 2-3/8 5/8X5/16KW | Bore Size N/A 2 3/8 in | Size N/A 3 | Dimension HD N/A 4.750 in120.65 mm | Dimension L1 N/A 4.890 in124.21 mm | Dimension L2 N/A 1.770 in44.96 mm | Dimension L3 N/A 0.250 in6.35 mm | CAD N/A |
69790411685 | Description N/A C 3 HUB 2-5/8 KW&SS *SPENCER | Bore Size N/A 2 5/8 in | Size N/A 3 | Dimension HD N/A 4.750 in120.65 mm | Dimension L1 N/A 4.890 in124.21 mm | Dimension L2 N/A 1.770 in44.96 mm | Dimension L3 N/A 0.250 in6.35 mm | CAD N/A |
69790401076 | Description N/A C 3 HUB 2-7/8 3/4X3/8 KW | Bore Size N/A 2 7/8 in | Size N/A 3 | Dimension HD N/A 4.750 in120.65 mm | Dimension L1 N/A 4.890 in124.21 mm | Dimension L2 N/A 1.770 in44.96 mm | Dimension L3 N/A 0.250 in6.35 mm | CAD N/A |