Batch CAD Cart (0)
  • Cart is empty
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Size

Part Number

Description 

Bore Size 

Size

Dimension L1

Dimension L2

Dimension L3

Dimension TW

CAD

Sort by
N/A C 7/8 HUB RGD 1" 1/4X1/8KW N/A 1 in N/A 7/8 N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A 0.250 in6.35 mm N/A CAD
N/A C 1.5 HUB RGD 1-1/2 3/8KW N/A 1 1/2 in N/A 1 1/2 N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A 0.520 in13.21 mm N/A
N/A C 7/8 HUB RGD 1-1/4 1/4KW N/A 1 1/4 in N/A 7/8 N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A 0.250 in6.35 mm N/A CAD
N/A C 7/8 HUB RGD 1-1/8 1/4X1/8K N/A 1 1/8 in N/A 7/8 N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A 0.250 in6.35 mm N/A CAD
N/A C 1.5 HUB RGD 1-3/8 5/16KW N/A 1 3/8 in N/A 1 1/2 N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A 0.520 in13.21 mm N/A
N/A C 1.5 HUB RGD 1-5/8 3/8KW N/A 1 5/8 in N/A 1 1/2 N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A 0.520 in13.21 mm N/A
N/A C 2 HUB RGD 1-15/16 1/2X1/4KW N/A 1 15/16 in N/A 2 N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A 0.440 in11.18 mm N/A CAD
N/A C 3.5 HUB RGD 3-1/2 7/8X7/16KW N/A 3 1/2 in N/A 3 1/2 N/A 5.580 in141.73 mm N/A 3.330 in84.58 mm N/A 0.250 in6.35 mm N/A 0.670 in17.02 mm N/A
N/A C 7/8 HUB RGD 3/4 3/16X3/32KW N/A 3/4 in N/A 7/8 N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A 0.250 in6.35 mm N/A CAD
N/A C 1.5 HUB RGD .625/.626 3/16KW N/A 5/8 in N/A 1 1/2 N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A 0.520 in13.21 mm N/A
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1