- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Gear Type CouplingsGear Type Couplings
- SIER-BATH® Gear CouplingsSIER-BATH® Gear Couplings
- Continuous Sleeve Gear Type CouplingsContinuous Sleeve Gear Type Couplings
- C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
- View Items
C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
Continuous Sleeve Gear Type Couplings
C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
Note: Seals are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.
Item Number |
Description |
Size |
Type |
CAD |
---|---|---|---|---|
69790400374 | Description N/A C-7/8-SEAL | Size N/A 7/8 | Type N/A Universal Seals |
CAD
N/A ![]() |
69790400376 | Description N/A C-1.5-SEAL | Size N/A 1 1/2 | Type N/A Universal Seals | CAD N/A |
69790400378 | Description N/A C-2-SEAL | Size N/A 2 | Type N/A Universal Seals |
CAD
N/A ![]() |
69790400380 | Description N/A C-2.5-SEAL | Size N/A 2 1/2 | Type N/A Universal Seals | CAD N/A |
69790400382 | Description N/A C-3-SEAL | Size N/A 3 | Type N/A Universal Seals | CAD N/A |
69790400384 | Description N/A C-3.5-SEAL | Size N/A 3 1/2 | Type N/A Universal Seals | CAD N/A |
69790400386 | Description N/A C-4-SEAL | Size N/A 4 | Type N/A Universal Seals | CAD N/A |
69790400388 | Description N/A C-4.5-SEAL | Size N/A 4 1/2 | Type N/A Universal Seals | CAD N/A |
69790400390 | Description N/A C-5-SEAL | Size N/A 5 | Type N/A Universal Seals | CAD N/A |
69790400392 | Description N/A C-6-SEAL | Size N/A 6 | Type N/A Universal Seals | CAD N/A |