3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Standard C Type
- Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
- Low profile compact design is easy to implement
- Single (flex-rigid) or double (flex-flex) engagement
Part Number |
Description |
Size |
Dimension HD |
Dimension HL |
Dimension L1 |
Dimension L2 |
Dimension L3 |
---|---|---|---|---|---|---|---|
![]() | |||||||
69790400118 | N/A C 3.5 HUB RGD RSB | N/A 3 1/2 | N/A 5.380 in136.65 mm | N/A 4.250 in107.95 mm | N/A 5.580 in141.73 mm | N/A 3.330 in84.58 mm | N/A 0.250 in6.35 mm |
69790400122 | N/A C 4 HUB RGD RSB | N/A 4 | N/A 6.250 in158.75 mm | N/A 4.380 in111.25 mm | N/A 5.520 in140.21 mm | N/A 3.270 in83.06 mm | N/A 0.250 in6.35 mm |
69790400431 | N/A C 6 HUB RGD RSB | N/A 6 | N/A 9.500 in241.30 mm | N/A 6.380 in162.05 mm | N/A 7.640 in194.06 mm | N/A 4.520 in114.81 mm | N/A 0.250 in6.35 mm |
69790400433 | N/A C 4.5 HUB RGD RSB | N/A 4 1/2 | N/A 7.250 in184.15 mm | N/A 5.00 in127.00 mm | N/A 6.640 in168.66 mm | N/A 3.890 in98.81 mm | N/A 0.250 in6.35 mm |
69790400434 | N/A C 5 HUB RGD RSB | N/A 5 | N/A 8.250 in209.55 mm | N/A 6.000 in152.40 mm | N/A 6.390 in162.31 mm | N/A 4.520 in114.81 mm | N/A 0.250 in6.35 mm |