3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 120 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Lubrication Type

Bearing Number

Bore Size

Static Load Rating

Dynamic Load Rating

CAD

Sort by
SUCAFC209/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209/FVSL613 N/A 45 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFC209-26 N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209-26/F N/A 1 5/8 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFC209-26/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-26/FVSL525 N/A 1 5/8 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFC209-26/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-26/FVSL613 N/A 1 5/8 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFC209-27 N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209-27/F N/A 1 11/16 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFC209-27/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-27/FVSL525 N/A 1 11/16 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFC209-27/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-27/FVSL613 N/A 1 11/16 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFC209-28 N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28/F N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFC209-28/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-28/FVSL525 N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFC209-28/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-28/FVSL613 N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFC210 N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210/F N/A 50 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFC210/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210/FVSL525 N/A 50 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFC210/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210/FVSL613 N/A 50 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFC210-30 N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30/F N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFC210-30/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-30/FVSL525 N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFC210-30/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-30/FVSL613 N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFC210-31 N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-31/F N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFC210-31/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-31/FVSL525 N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFC210-31/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-31/FVSL613 N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFC210-32 N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-32/F N/A 2 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFC210-32/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-32/FVSL525 N/A 2 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFC210-32/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-32/FVSL613 N/A 2 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBFC205 N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205/F N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBFC205/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205/FVSL613 N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBFC205-14 N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-14/F N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
51 - 75 of 120 | Results Per Page | View | Unit of Measure
1 2 3 4 5