3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 120 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Lubrication Type

Bearing Number

Bore Size

Static Load Rating

Dynamic Load Rating

CAD

Sort by
SUCBFC207-22 N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-22/F N/A 1 3/8 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCBFC207-22/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-22/FVSL613 N/A 1 3/8 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFC207 N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207/F N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFC207/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207/FVSL525 N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFC207/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207/FVSL613 N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCBFC207 N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207/F N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCBFC207/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207/FVSL613 N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFC207-23 N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23/F N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFC207-23/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23/FVSL525 N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFC207-23/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23/FVSL613 N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCBFC207-23 N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-23/F N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCBFC207-23/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-23/FVSL613 N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFC207-20 N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-20/F N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFC207-20/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-20/FVSL525 N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFC207-20/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-20/FVSL613 N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFC208-24 N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC208-24/F N/A 1 1/2 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAFC208-24/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208-24/FVSL525 N/A 1 1/2 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAFC208-24/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208-24/FVSL613 N/A 1 1/2 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBFC208-24 N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-24/F N/A 1 1/2 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBFC208-24/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-24/FVSL613 N/A 1 1/2 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAFC208-25 N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC208-25/F N/A 1 9/16 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAFC208-25/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208-25/FVSL525 N/A 1 9/16 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAFC208-25/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208-25/FVSL613 N/A 1 9/16 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBFC208-25 N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-25/F N/A 1 9/16 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBFC208-25/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-25/FVSL613 N/A 1 9/16 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
51 - 75 of 120 | Results Per Page | View | Unit of Measure
1 2 3 4 5