3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Part Number |
Housing Material |
Bearing Style |
Bearing Number |
Bore Size |
CAD |
---|---|---|---|---|---|
FAU4LKBFQK204-12 | N/A Blue Thermoset (Polymer) | N/A FA – Food Safe (US) | N/A FAU4LK204-12 | N/A 3/4 in |
N/A ![]() |
FAU4LKSFQK204-12 | N/A Cast Stainless Steel | N/A FA – Food Safe (US) | N/A FAU4LK204-12 | N/A 3/4 in |
N/A ![]() |
FEU4LKBFQK204-12 | N/A Blue Thermoset (Polymer) | N/A FE – Food Safe (Europe) | N/A FEU4LK204-12 | N/A 3/4 in |
N/A ![]() |
FEU4LKSFQK204-12 | N/A Cast Stainless Steel | N/A FE – Food Safe (Europe) | N/A FEU4LK204-12 | N/A 3/4 in |
N/A ![]() |
NAU4LKBFQK204-12 | N/A Blue Thermoset (Polymer) | N/A NA – Food Safe | N/A NAU4LK204-12 | N/A 3/4 in |
N/A ![]() |
NAU4LKSFQK204-12 | N/A Cast Stainless Steel | N/A NA – Food Safe | N/A NAU4LK204-12 | N/A 3/4 in |
N/A ![]() |
ONU4LKBFQK204-12 | N/A Blue Thermoset (Polymer) | N/A ON – Metal detectable | N/A ONU4LK204-12 | N/A 3/4 in |
N/A ![]() |
ONU4LKSFQK204-12 | N/A Cast Stainless Steel | N/A ON – Metal detectable | N/A ONU4LK204-12 | N/A 3/4 in |
N/A ![]() |
PAU4LKBFQK204-12 | N/A Blue Thermoset (Polymer) | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK204-12 | N/A 3/4 in |
N/A ![]() |
QFU4LKBFQK204-12 | N/A Blue Thermoset (Polymer) | N/A QF – High Temp | N/A QFU4LK204-12 | N/A 3/4 in |
N/A ![]() |
QFU4LKSFQK204-12 | N/A Cast Stainless Steel | N/A QF – High Temp | N/A QFU4LK204-12 | N/A 3/4 in |
N/A ![]() |
FAU4LKBFQK204 | N/A Blue Thermoset (Polymer) | N/A FA – Food Safe (US) | N/A FAU4LK204 | N/A 20 mm |
N/A ![]() |
FAU4LKSFQK204 | N/A Cast Stainless Steel | N/A FA – Food Safe (US) | N/A FAU4LK204 | N/A 20 mm |
N/A ![]() |
FEU4LKBFQK204 | N/A Blue Thermoset (Polymer) | N/A FE – Food Safe (Europe) | N/A FEU4LK204 | N/A 20 mm |
N/A ![]() |
FEU4LKSFQK204 | N/A Cast Stainless Steel | N/A FE – Food Safe (Europe) | N/A FEU4LK204 | N/A 20 mm |
N/A ![]() |
NAU4LKBFQK204 | N/A Blue Thermoset (Polymer) | N/A NA – Food Safe | N/A NAU4LK204 | N/A 20 mm |
N/A ![]() |
NAU4LKSFQK204 | N/A Cast Stainless Steel | N/A NA – Food Safe | N/A NAU4LK204 | N/A 20 mm |
N/A ![]() |
ONU4LKBFQK204 | N/A Blue Thermoset (Polymer) | N/A ON – Metal detectable | N/A ONU4LK204 | N/A 20 mm |
N/A ![]() |
ONU4LKSFQK204 | N/A Cast Stainless Steel | N/A ON – Metal detectable | N/A ONU4LK204 | N/A 20 mm |
N/A ![]() |
PAU4LKBFQK204 | N/A Blue Thermoset (Polymer) | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK204 | N/A 20 mm |
N/A ![]() |
QFU4LKBFQK204 | N/A Blue Thermoset (Polymer) | N/A QF – High Temp | N/A QFU4LK204 | N/A 20 mm |
N/A ![]() |
QFU4LKSFQK204 | N/A Cast Stainless Steel | N/A QF – High Temp | N/A QFU4LK204 | N/A 20 mm |
N/A ![]() |
FAU4LKBFQK205-14 | N/A Blue Thermoset (Polymer) | N/A FA – Food Safe (US) | N/A FAU4LK205-14 | N/A 7/8 in |
N/A ![]() |
FAU4LKSFQK205-14 | N/A Cast Stainless Steel | N/A FA – Food Safe (US) | N/A FAU4LK205-14 | N/A 7/8 in |
N/A ![]() |
FEU4LKBFQK205-14 | N/A Blue Thermoset (Polymer) | N/A FE – Food Safe (Europe) | N/A FEU4LK205-14 | N/A 7/8 in |
N/A ![]() |