Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 589 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

Sort by
N/A 40 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 45 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 50 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC210/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 25 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
N/A 30 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
N/A 35 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 25 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
N/A 30 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
N/A 35 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
N/A 40 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC204/FVSL525 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 25 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC205/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
N/A 30 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC206/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
N/A 35 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC208/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 50 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC210/FVSL525 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 25 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC205/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
N/A 30 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC206/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
N/A 35 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
N/A 40 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
26 - 50 of 589 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »