3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 85 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Lubrication Type

Bearing Number

Bore Size

Static Load Rating

Dynamic Load Rating

CAD

Sort by
SUCPLF206-19/F N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC206-19/F N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCPLF206-19/FVSL613 N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC206-19/FVSL613 N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCSF206-19/F N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC206-19/F N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCSF206-19/FVSL525 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC206-19/FVSL525 N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCSF206-19/FVSL613 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC206-19/FVSL613 N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCPLF206-20/F N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC206-20/F N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCPLF206-20/FVSL613 N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC206-20/FVSL613 N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCSF206-20/F N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC206-20/F N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCSF206-20/FVSL525 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC206-20/FVSL525 N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCSF206-20/FVSL613 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC206-20/FVSL613 N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCSF207-20/F N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-20/F N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCSF207-20/FVSL525 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-20/FVSL525 N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCSF207-20/FVSL613 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-20/FVSL613 N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCPLF207/F N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC207/F N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCPLF207/FVSL613 N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC207/FVSL613 N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCSF207/F N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207/F N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCSF207/FVSL525 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207/FVSL525 N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCSF207/FVSL613 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207/FVSL613 N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCPLF207-23/F N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC207-23/F N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCPLF207-23/FVSL613 N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC207-23/FVSL613 N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCSF207-23/F N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23/F N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCSF207-23/FVSL525 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23/FVSL525 N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCSF207-23/FVSL613 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23/FVSL613 N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCPLF207-20/F N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC207-20/F N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCPLF207-20/FVSL613 N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC207-20/FVSL613 N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
26 - 50 of 85 | Results Per Page | View | Unit of Measure
1 2 3 4