3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Housing Material
Bore Size (in)
Bore Size (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Housing Material |
Lubrication Type |
Bore Size |
Bearing Number |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUCAF206/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 30 mm | N/A SUC206/F | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCAF206/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 30 mm | N/A SUC206/FVSL525 | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCAF206/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 30 mm | N/A SUC206/FVSL613 | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCBF206/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 30 mm | N/A SUC206/F | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCBF206/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 30 mm | N/A SUC206/FVSL613 | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCAF209/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 45 mm | N/A SUC209/F | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF209/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 45 mm | N/A SUC209/FVSL525 | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF209/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 45 mm | N/A SUC209/FVSL613 | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCBF209/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 45 mm | N/A SUC209/F | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCBF209/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 45 mm | N/A SUC209/FVSL613 | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF208/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 40 mm | N/A SUC208/F | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAF208/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 40 mm | N/A SUC208/FVSL525 | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAF208/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 40 mm | N/A SUC208/FVSL613 | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCBF208/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 40 mm | N/A SUC208/F | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCBF208/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 40 mm | N/A SUC208/FVSL613 | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAF207/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 35 mm | N/A SUC207/F | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 35 mm | N/A SUC207/FVSL525 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 35 mm | N/A SUC207/FVSL613 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCBF207/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 35 mm | N/A SUC207/F | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCBF207/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 35 mm | N/A SUC207/FVSL613 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF205/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 25 mm | N/A SUC205/F | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCAF205/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 25 mm | N/A SUC205/FVSL525 | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCAF205/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 25 mm | N/A SUC205/FVSL613 | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBF205/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 25 mm | N/A SUC205/F | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBF205/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 25 mm | N/A SUC205/FVSL613 | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |