3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
« 6
Clear
Filter
Housing Material
Bore Size (in)
Bore Size (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Housing Material |
Lubrication Type |
Bore Size |
Bearing Number |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUCAF210-32/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2 in | N/A SUC210-32/F | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |
SUCAF210-32/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2 in | N/A SUC210-32/FVSL525 | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |
SUCAF210-32/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2 in | N/A SUC210-32/FVSL613 | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |
SUCBF210-32/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2 in | N/A SUC210-32/F | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |
SUCBF210-32/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2 in | N/A SUC210-32/FVSL613 | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |
« 6