3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Housing Material
Bore Size (in)
Bore Size (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Housing Material |
Lubrication Type |
Bore Size |
Bearing Number |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUCAF206-19/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 3/16 in | N/A SUC206-19/FVSL525 | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCAF206-19/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 3/16 in | N/A SUC206-19/FVSL613 | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCAF206-20/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 1/4 in | N/A SUC206-20/F | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCAF206-20/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 1/4 in | N/A SUC206-20/FVSL525 | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCAF206-20/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 1/4 in | N/A SUC206-20/FVSL613 | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCAF207/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 35 mm | N/A SUC207/F | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 35 mm | N/A SUC207/FVSL525 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 35 mm | N/A SUC207/FVSL613 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207-20/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 1/4 in | N/A SUC207-20/F | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207-20/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 1/4 in | N/A SUC207-20/FVSL525 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207-20/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 1/4 in | N/A SUC207-20/FVSL613 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207-21/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 5/16 in | N/A SUC207-21/F | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207-21/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 5/16 in | N/A SUC207-21/FVSL525 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207-21/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 5/16 in | N/A SUC207-21/FVSL613 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207-22/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 3/8 in | N/A SUC207-22/F | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207-22/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 3/8 in | N/A SUC207-22/FVSL525 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207-22/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 3/8 in | N/A SUC207-22/FVSL613 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207-23/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 7/16 in | N/A SUC207-23/F | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207-23/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 7/16 in | N/A SUC207-23/FVSL525 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF207-23/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 7/16 in | N/A SUC207-23/FVSL613 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAF208/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 40 mm | N/A SUC208/F | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAF208/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 40 mm | N/A SUC208/FVSL525 | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAF208/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 40 mm | N/A SUC208/FVSL613 | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAF208-24/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 1/2 in | N/A SUC208-24/F | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAF208-24/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 1/2 in | N/A SUC208-24/FVSL525 | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |