3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Lubrication Type

Bore Size

Bearing Number

Static Load Rating

Dynamic Load Rating

CAD

Sort by
SUCAF207-23/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 7/16 in N/A SUC207-23/F N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAF207-23/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 7/16 in N/A SUC207-23/FVSL525 N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAF207-23/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 7/16 in N/A SUC207-23/FVSL613 N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCBF207-23/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1 7/16 in N/A SUC207-23/F N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCBF207-23/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1 7/16 in N/A SUC207-23/FVSL613 N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAF208-24/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 1/2 in N/A SUC208-24/F N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAF208-24/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 1/2 in N/A SUC208-24/FVSL525 N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAF208-24/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 1/2 in N/A SUC208-24/FVSL613 N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBF208-24/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1 1/2 in N/A SUC208-24/F N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBF208-24/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1 1/2 in N/A SUC208-24/FVSL613 N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAF208-25/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 9/16 in N/A SUC208-25/F N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAF208-25/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 9/16 in N/A SUC208-25/FVSL525 N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAF208-25/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 9/16 in N/A SUC208-25/FVSL613 N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBF208-25/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1 9/16 in N/A SUC208-25/F N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBF208-25/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1 9/16 in N/A SUC208-25/FVSL613 N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAF209-26/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 5/8 in N/A SUC209-26/F N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAF209-26/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 5/8 in N/A SUC209-26/FVSL525 N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAF209-26/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 5/8 in N/A SUC209-26/FVSL613 N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBF209-26/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1 5/8 in N/A SUC209-26/F N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBF209-26/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1 5/8 in N/A SUC209-26/FVSL613 N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAF209-27/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 11/16 in N/A SUC209-27/F N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAF209-27/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 11/16 in N/A SUC209-27/FVSL525 N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAF209-27/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 11/16 in N/A SUC209-27/FVSL613 N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBF209-27/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1 11/16 in N/A SUC209-27/F N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBF209-27/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1 11/16 in N/A SUC209-27/FVSL613 N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
51 - 75 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »