3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Lubrication Type

Bore Size

Bearing Number

Static Load Rating

Dynamic Load Rating

CAD

Sort by
SUCAF204-12/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3/4 in N/A SUC204-12/F N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCAF204-12/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3/4 in N/A SUC204-12/FVSL525 N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCAF204-12/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3/4 in N/A SUC204-12/FVSL613 N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCBF204-12/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3/4 in N/A SUC204-12/F N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCBF204-12/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3/4 in N/A SUC204-12/FVSL613 N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCAF204/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 20 mm N/A SUC204/F N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCAF204/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 20 mm N/A SUC204/FVSL525 N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCAF204/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 20 mm N/A SUC204/FVSL613 N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCBF204/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 20 mm N/A SUC204/F N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCBF204/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 20 mm N/A SUC204/FVSL613 N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCAF205-14/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 7/8 in N/A SUC205-14/F N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCAF205-14/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 7/8 in N/A SUC205-14/FVSL525 N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCAF205-14/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 7/8 in N/A SUC205-14/FVSL613 N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBF205-14/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 7/8 in N/A SUC205-14/F N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBF205-14/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 7/8 in N/A SUC205-14/FVSL613 N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCAF205-15/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 15/16 in N/A SUC205-15/F N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCAF205-15/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 15/16 in N/A SUC205-15/FVSL525 N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCAF205-15/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 15/16 in N/A SUC205-15/FVSL613 N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBF205-15/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 15/16 in N/A SUC205-15/F N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBF205-15/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 15/16 in N/A SUC205-15/FVSL613 N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCAF205/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 25 mm N/A SUC205/F N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCAF205/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 25 mm N/A SUC205/FVSL525 N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCAF205/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 25 mm N/A SUC205/FVSL613 N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBF205/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 25 mm N/A SUC205/F N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBF205/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 25 mm N/A SUC205/FVSL613 N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
1 - 25 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »