3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Lubrication Type

Bore Size

Bearing Number

Static Load Rating

Dynamic Load Rating

CAD

Sort by
SUCAF209-28/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 3/4 in N/A SUC209-28/F N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAF209-28/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 3/4 in N/A SUC209-28/FVSL525 N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAF209-28/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 3/4 in N/A SUC209-28/FVSL613 N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBF209-28/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1 3/4 in N/A SUC209-28/F N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBF209-28/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1 3/4 in N/A SUC209-28/FVSL613 N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAF209/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 45 mm N/A SUC209/F N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAF209/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 45 mm N/A SUC209/FVSL525 N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAF209/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 45 mm N/A SUC209/FVSL613 N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBF209/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 45 mm N/A SUC209/F N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBF209/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 45 mm N/A SUC209/FVSL613 N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAF210-30/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 7/8 in N/A SUC210-30/F N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAF210-30/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 7/8 in N/A SUC210-30/FVSL525 N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAF210-30/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 7/8 in N/A SUC210-30/FVSL613 N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBF210-30/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1 7/8 in N/A SUC210-30/F N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBF210-30/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1 7/8 in N/A SUC210-30/FVSL613 N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAF210-31/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 15/16 in N/A SUC210-31/F N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAF210-31/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 15/16 in N/A SUC210-31/FVSL525 N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAF210-31/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 15/16 in N/A SUC210-31/FVSL613 N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBF210-31/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1 15/16 in N/A SUC210-31/F N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBF210-31/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1 15/16 in N/A SUC210-31/FVSL613 N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAF210/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 50 mm N/A SUC210/F N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAF210/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 50 mm N/A SUC210/FVSL525 N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAF210/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 50 mm N/A SUC210/FVSL613 N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBF210/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 50 mm N/A SUC210/F N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBF210/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 50 mm N/A SUC210/FVSL613 N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
101 - 125 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »