3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Housing Material
Bore Size (in)
Bore Size (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Housing Material |
Lubrication Type |
Bore Size |
Bearing Number |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUCBF204-12/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 3/4 in | N/A SUC204-12/F | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCBF204-12/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 3/4 in | N/A SUC204-12/FVSL613 | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCBF204/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 20 mm | N/A SUC204/F | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCBF204/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 20 mm | N/A SUC204/FVSL613 | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCBF205-14/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 7/8 in | N/A SUC205-14/F | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBF205-14/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 7/8 in | N/A SUC205-14/FVSL613 | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBF205-15/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 15/16 in | N/A SUC205-15/F | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBF205-15/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 15/16 in | N/A SUC205-15/FVSL613 | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBF205/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 25 mm | N/A SUC205/F | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBF205/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 25 mm | N/A SUC205/FVSL613 | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBF205-16/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1 in | N/A SUC205-16/F | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBF205-16/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1 in | N/A SUC205-16/FVSL613 | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBF206-18/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1 1/8 in | N/A SUC206-18/F | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCBF206-18/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1 1/8 in | N/A SUC206-18/FVSL613 | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCBF206/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 30 mm | N/A SUC206/F | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCBF206/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 30 mm | N/A SUC206/FVSL613 | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCBF206-19/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1 3/16 in | N/A SUC206-19/F | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCBF206-19/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1 3/16 in | N/A SUC206-19/FVSL613 | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCBF206-20/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1 1/4 in | N/A SUC206-20/F | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCBF206-20/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1 1/4 in | N/A SUC206-20/FVSL613 | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCBF207-20/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1 1/4 in | N/A SUC207-20/F | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCBF207-20/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1 1/4 in | N/A SUC207-20/FVSL613 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCBF207-21/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1 5/16 in | N/A SUC207-21/F | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCBF207-21/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1 5/16 in | N/A SUC207-21/FVSL613 | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCBF207-22/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1 3/8 in | N/A SUC207-22/F | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |