Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 140 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Seal Type

Bore Size (in)

Bore Size (mm)

Outside Diameter D (in)

Outside Diameter D (mm)

Inside Ring Width B (in)

Inside Ring Width B (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Outside Diameter D

Inside Ring Width B

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

N/A 1.1875 in N/A 2.441 in62 mm N/A 1.5000 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
N/A 1.1875 in N/A 2.441 in62 mm N/A 1.5000 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1.1875 in N/A 2.441 in62 mm N/A 1.5000 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
N/A 1.1875 in N/A 2.441 in62 mm N/A 1.5000 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
N/A 1.1875 in N/A 2.441 in62 mm N/A 1.5000 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
N/A 1.2500 in N/A 2.441 in62 mm N/A 1.5000 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
N/A 1.2500 in N/A 2.441 in62 mm N/A 1.5000 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1.2500 in N/A 2.441 in62 mm N/A 1.5000 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
N/A 1.2500 in N/A 2.441 in62 mm N/A 1.5000 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
N/A 1.2500 in N/A 2.441 in62 mm N/A 1.5000 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
N/A 1.2500 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
N/A 1.2500 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1.2500 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
N/A 1.2500 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
N/A 1.2500 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
N/A 1.3125 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
N/A 1.3125 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1.3125 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
N/A 1.3125 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
N/A 1.3125 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
N/A 1.3750 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
N/A 1.3750 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1.3750 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
N/A 1.3750 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
N/A 1.3750 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
51 - 75 of 140 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »