Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUC207-22/FVSL613 | Bore Size N/A 1.3750 in | Outside Diameter D N/A 2.835 in72.000 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC207-22-IP69K/F | Bore Size N/A 1.3750 in | Outside Diameter D N/A 2.835 in72.000 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC207-22-IP69K/FVSL613 | Bore Size N/A 1.3750 in | Outside Diameter D N/A 2.835 in72.000 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC207-23/F | Bore Size N/A 1.4375 in | Outside Diameter D N/A 2.835 in72.000 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC207-23/FVSL525 | Bore Size N/A 1.4375 in | Outside Diameter D N/A 2.835 in72.000 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC207-23/FVSL613 | Bore Size N/A 1.4375 in | Outside Diameter D N/A 2.835 in72.000 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC207-23-IP69K/F | Bore Size N/A 1.4375 in | Outside Diameter D N/A 2.835 in72.000 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC207-23-IP69K/FVSL613 | Bore Size N/A 1.4375 in | Outside Diameter D N/A 2.835 in72.000 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC207-IP69K/F | Bore Size N/A 35.000 mm | Outside Diameter D N/A 2.835 in72.000 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC207-IP69K/FVSL613 | Bore Size N/A 35.000 mm | Outside Diameter D N/A 2.835 in72.000 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC208/F | Bore Size N/A 40 mm | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC208/FVSL525 | Bore Size N/A 40 mm | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC208/FVSL613 | Bore Size N/A 40 mm | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC208-24/F | Bore Size N/A 1.5 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC208-24/FVSL525 | Bore Size N/A 1.5 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC208-24/FVSL613 | Bore Size N/A 1.5 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC208-24-IP69K/F | Bore Size N/A 1.5 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC208-24-IP69K/FVSL613 | Bore Size N/A 1.5 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC208-25/F | Bore Size N/A 1.5625 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC208-25/FVSL525 | Bore Size N/A 1.5625 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC208-25/FVSL613 | Bore Size N/A 1.5625 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC208-25-IP69K/F | Bore Size N/A 1.5625 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC208-25-IP69K/FVSL613 | Bore Size N/A 1.5625 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC208-IP69K/F | Bore Size N/A 40 mm | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC208-IP69K/FVSL613 | Bore Size N/A 40 mm | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |