3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Bore Size (in)
Bore Size (mm)
Outside Diameter D (in)
Outside Diameter D (mm)
Inside Ring Width B (in)
Inside Ring Width B (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUC208-25/FVSL613 | N/A 1 9/16 in | N/A 3.150 in80.0 mm | N/A 1.937 in49.2 mm | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC208/F | N/A 40 mm | N/A 3.150 in80.0 mm | N/A 1.937 in49.2 mm | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUC208/FVSL525 | N/A 40 mm | N/A 3.150 in80.0 mm | N/A 1.937 in49.2 mm | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC208/FVSL613 | N/A 40 mm | N/A 3.150 in80.0 mm | N/A 1.937 in49.2 mm | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC209-26/F | N/A 1 5/8 in | N/A 3.346 in85.0 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUC209-26/FVSL525 | N/A 1 5/8 in | N/A 3.346 in85.0 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC209-26/FVSL613 | N/A 1 5/8 in | N/A 3.346 in85.0 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC209-27/F | N/A 1 11/16 in | N/A 3.346 in85.0 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUC209-27/FVSL525 | N/A 1 11/16 in | N/A 3.346 in85.0 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC209-27/FVSL613 | N/A 1 11/16 in | N/A 3.346 in85.0 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC209-28/F | N/A 1 3/4 in | N/A 3.346 in85.0 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUC209-28/FVSL525 | N/A 1 3/4 in | N/A 3.346 in85.0 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC209-28/FVSL613 | N/A 1 3/4 in | N/A 3.346 in85.0 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC209/F | N/A 45 mm | N/A 3.346 in85.0 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUC209/FVSL525 | N/A 45 mm | N/A 3.346 in85.0 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC209/FVSL613 | N/A 45 mm | N/A 3.346 in85.0 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC210-30/F | N/A 1 7/8 in | N/A 3.543 in90.0 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUC210-30/FVSL525 | N/A 1 7/8 in | N/A 3.543 in90.0 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC210-30/FVSL613 | N/A 1 7/8 in | N/A 3.543 in90.0 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC210-31/F | N/A 1 15/16 in | N/A 3.543 in90.0 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUC210-31/FVSL525 | N/A 1 15/16 in | N/A 3.543 in90.0 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC210-31/FVSL613 | N/A 1 15/16 in | N/A 3.543 in90.0 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC210/F | N/A 50 mm | N/A 3.543 in90.0 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUC210/FVSL525 | N/A 50 mm | N/A 3.543 in90.0 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUC210/FVSL613 | N/A 50 mm | N/A 3.543 in90.0 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A ![]() |