Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUC204-12/F | Bore Size N/A 0.7500 in | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC204/F | Bore Size N/A 20.000 mm | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC204-12/FVSL613 | Bore Size N/A 0.7500 in | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC204/FVSL613 | Bore Size N/A 20.000 mm | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC204-12/FVSL525 | Bore Size N/A 0.7500 in | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC204/FVSL525 | Bore Size N/A 20.000 mm | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC201-IP69K/F | Bore Size N/A 12 mm | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC201-8-IP69K/F | Bore Size N/A 0.5000 in | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC202-IP69K/F | Bore Size N/A 15.000 mm | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC202-10-IP69K/F | Bore Size N/A 0.6250 in | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC203-IP69K/F | Bore Size N/A 17.000 mm | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC204-12-IP69K/F | Bore Size N/A 0.7500 in | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC204-IP69K/F | Bore Size N/A 20.000 mm | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC201-IP69K/FVSL613 | Bore Size N/A 12 mm | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC201-8-IP69K/FVSL613 | Bore Size N/A 0.5000 in | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC202-IP69K/FVSL613 | Bore Size N/A 15.000 mm | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC202-10-IP69K/FVSL613 | Bore Size N/A 0.6250 in | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC203-IP69K/FVSL613 | Bore Size N/A 17.000 mm | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC204-12-IP69K/FVSL613 | Bore Size N/A 0.7500 in | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC204-IP69K/FVSL613 | Bore Size N/A 20.000 mm | Outside Diameter D N/A 1.8500 in47.000 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC205-14/F | Bore Size N/A 0.8750 in | Outside Diameter D N/A 2.0470 in52.000 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC205-15/F | Bore Size N/A 0.9375 in | Outside Diameter D N/A 2.0470 in52.000 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC205/F | Bore Size N/A 25.000 mm | Outside Diameter D N/A 2.0470 in52.000 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC205-16/F | Bore Size N/A 1.0000 in | Outside Diameter D N/A 2.0470 in52.000 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC205-14/FVSL613 | Bore Size N/A 0.8750 in | Outside Diameter D N/A 2.0470 in52.000 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |