Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 140 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Seal Type

Bore Size (in)

Bore Size (mm)

Outside Diameter D (in)

Outside Diameter D (mm)

Inside Ring Width B (in)

Inside Ring Width B (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Outside Diameter D

Inside Ring Width B

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

Sort by
N/A 12 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
N/A 12 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
N/A 0.5000 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
N/A 0.5000 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
N/A 15 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
N/A 15 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
N/A 0.6250 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
N/A 0.6250 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
N/A 17 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
N/A 17 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
N/A 0.7500 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
N/A 0.7500 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 0.7500 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
N/A 0.7500 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
N/A 0.7500 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
N/A 0.8750 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
N/A 0.8750 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 0.8750 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
N/A 0.8750 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
N/A 0.8750 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
1 - 25 of 140 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »