Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
---|---|---|---|---|---|---|
FAU4LK204 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 20.000 mm | Outside Diameter D N/A 47.000 mm1.8500 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in | CAD N/A |
FAU4LK204-12 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 0.7500 in | Outside Diameter D N/A 47.000 mm1.8500 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in | CAD N/A |
FAU4LK205 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 25.000 mm | Outside Diameter D N/A 52.000 mm2.0470 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
FAU4LK205-14 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 0.8750 in | Outside Diameter D N/A 52.000 mm2.0470 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
FAU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 0.9375 in | Outside Diameter D N/A 52.000 mm2.0470 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
FAU4LK205-16 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.0000 in | Outside Diameter D N/A 52.000 mm2.0470 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
FAU4LK206 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |
FAU4LK206-18 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.1250 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |
FAU4LK206-19 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.1875 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |
FAU4LK206-20 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.2500 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |
FAU4LK207 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 35.000 mm | Outside Diameter D N/A 72.000 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
FAU4LK207-20 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.2500 in | Outside Diameter D N/A 72.000 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
FAU4LK207-21 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.3125 in | Outside Diameter D N/A 72.000 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
FAU4LK207-22 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.3750 in | Outside Diameter D N/A 72.000 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
FAU4LK207-23 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.4375 in | Outside Diameter D N/A 72.000 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
FAU4LK208 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 40 mm | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
FAU4LK208-24 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.5 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
FAU4LK208-25 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.5625 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
FAU4LK209 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 45.000 mm | Outside Diameter D N/A 85.000 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
FAU4LK209-26 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.6250 in | Outside Diameter D N/A 85.000 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
FAU4LK209-27 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 85.000 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
FAU4LK209-28 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.7500 in | Outside Diameter D N/A 85.000 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
FAU4LK210 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 50.000 mm | Outside Diameter D N/A 90.000 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
FAU4LK210-30 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.8750 in | Outside Diameter D N/A 90.000 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
FAU4LK210-31 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.9375 in | Outside Diameter D N/A 90.000 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |