3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
The Timken® ADAPT® bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
1 2
Clear
Filter
d - Bore (mm)
d - Bore (in)
D - Outer Diameter (mm)
D - Outer Diameter (in)
C - Inner Ring Width (mm)
C - Inner Ring Width (in)
C - Dynamic Radial Rating (N)
C - Dynamic Radial Rating (lbf)
Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
TA2220KW33 | N/A 100.00 mm3.9370 in | N/A 180.00 mm7.087 in | N/A 46 mm1.811 in | N/A 478000 N107500 lbf | N/A 423500 N95200 lbf |
N/A ![]() |
TA4020V | N/A 100.00 mm3.9370 in | N/A 150.00 mm5.9055 in | N/A 50.00 mm1.9685 in | N/A 575000 N129000 lbf | N/A 349000 N78600 lbf |
N/A ![]() |
TA2222KW33 | N/A 110.00 mm4.331 in | N/A 200.00 mm7.8740 in | N/A 53 mm2.087 in | N/A 640000 N143900 lbf | N/A 509000 N114400 lbf |
N/A ![]() |
TA2222W33 | N/A 110.00 mm4.331 in | N/A 200.00 mm7.8740 in | N/A 53 mm2.087 in | N/A 640000 N143900 lbf | N/A 509000 N114400 lbf |
N/A ![]() |
TA4022V | N/A 110.00 mm4.3307 in | N/A 170.00 mm6.6929 in | N/A 60 mm2.3622 in | N/A 810000 N | N/A |
N/A ![]() |
TA4024V | N/A 120.00 mm4.7244 in | N/A 180.00 mm7.0866 in | N/A 60 mm2.3622 in | N/A 875000 N197000 lbf | N/A 513000 N115000 lbf |
N/A ![]() |
TA2322W33 | N/A 110.00 mm4.331 in | N/A 240.00 mm9.449 in | N/A 80 mm3.15 in | N/A 1050000 N236100 lbf | N/A 908000 N204100 lbf |
N/A ![]() |
TA2322MW33 | N/A 110.00 mm4.331 in | N/A 240.00 mm9.449 in | N/A 80 mm3.15 in | N/A 1050000 N236100 lbf | N/A 908000 N204100 lbf |
N/A ![]() |
TA2322KW33 | N/A 110.00 mm4.331 in | N/A 240.00 mm9.449 in | N/A 80 mm3.15 in | N/A 1050000 N236100 lbf | N/A 908000 N204100 lbf |
N/A ![]() |
TA4026V | N/A 130.00 mm5.1181 in | N/A 200.00 mm7.8740 in | N/A 69 mm2.7165 in | N/A 1140000 N256000 lbf | N/A 677000 N152000 lbf |
N/A ![]() |
TA4028V | N/A 140 mm5.5118 in | N/A 210 mm8.2677 in | N/A 69 mm2.7165 in | N/A 1220000 N275000 lbf | N/A 698000 N157000 lbf |
N/A ![]() |
TA3036KW906A | N/A 180 mm7.087 in | N/A 280 mm11.024 in | N/A 74 mm2.913 in | N/A 1330000 N299000 lbf | N/A 952600 N214200 lbf |
N/A ![]() |
TA3036W33 | N/A 180 mm7.087 in | N/A 280 mm11.024 in | N/A 74 mm2.913 in | N/A 1330000 N299000 lbf | N/A 952600 N214200 lbf |
N/A ![]() |
TA4030V | N/A 150 mm5.9055 in | N/A 225.00 mm8.8583 in | N/A 75 mm2.9528 in | N/A 1430000 N321000 lbf | N/A 806000 N181000 lbf |
N/A ![]() |
TA4032V | N/A 160 mm6.2992 in | N/A 240.00 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1680000 N377000 lbf | N/A 932000 N210000 lbf |
N/A ![]() |
TA3040KW906A | N/A 200 mm7.874 in | N/A 310 mm12.205 in | N/A 82 mm3.228 in | N/A 1710000 N384400 lbf | N/A 1070000 N240600 lbf |
N/A ![]() |
TA3040W33 | N/A 200 mm7.874 in | N/A 310 mm12.205 in | N/A 82 mm3.228 in | N/A 1710000 N384400 lbf | N/A 1070000 N240600 lbf |
N/A ![]() |
TA3040 | N/A 200 mm7.874 in | N/A 310 mm12.205 in | N/A 82 mm3.228 in | N/A 1710000 N384400 lbf | N/A 1070000 N240600 lbf |
N/A ![]() |
TA3136KW906A | N/A 180 mm7.087 in | N/A 300 mm11.811 in | N/A 96 mm3.78 in | N/A 1800000 N404700 lbf | N/A 1190000 N267500 lbf |
N/A ![]() |
TA3136W33 | N/A 180 mm7.087 in | N/A 300 mm11.811 in | N/A 96 mm3.78 in | N/A 1800000 N404700 lbf | N/A 1190000 N267500 lbf |
N/A ![]() |
TA2238W33 | N/A 190 mm7.48 in | N/A 340 mm13.386 in | N/A 92 mm3.622 in | N/A 1820000 N409200 lbf | N/A 1330000 N299000 lbf |
N/A ![]() |
TA2238KW906A | N/A 190 mm7.48 in | N/A 340 mm13.386 in | N/A 92 mm3.622 in | N/A 1820000 N409200 lbf | N/A 1330000 N299000 lbf |
N/A ![]() |
TA4034V | N/A 170 mm6.6929 in | N/A 260 mm10.2362 in | N/A 90 mm3.5433 in | N/A 1980000 N444000 lbf | N/A 1110000 N249000 lbf |
N/A ![]() |
TA3044KW906A | N/A 220 mm8.661 in | N/A 340 mm13.386 in | N/A 90 mm3.543 in | N/A 2000000 N449600 lbf | N/A 1364000 N306700 lbf |
N/A ![]() |
TA3044W33 | N/A 220 mm8.661 in | N/A 340 mm13.386 in | N/A 90 mm3.543 in | N/A 2000000 N449600 lbf | N/A 1364000 N306700 lbf |
N/A ![]() |
1 2