3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
The Timken® ADAPT® bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.

The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
1 - 25 of 43 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

C - Inner Ring Width (mm)

C - Inner Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

CAD

Sort by
TA4020V N/A 100.00 mm3.9370 in N/A 150.00 mm5.9055 in N/A 50.00 mm1.9685 in N/A 575000 N129000 lbf N/A 349000 N78600 lbf N/A CAD
TA4022V N/A 110.00 mm4.3307 in N/A 170.00 mm6.6929 in N/A 60 mm2.3622 in N/A 810000 N N/A N/A CAD
TA4024V N/A 120.00 mm4.7244 in N/A 180.00 mm7.0866 in N/A 60 mm2.3622 in N/A 875000 N197000 lbf N/A 513000 N115000 lbf N/A CAD
TA2220KW33 N/A 100.00 mm3.9370 in N/A 180.00 mm7.087 in N/A 46 mm1.811 in N/A 478000 N107500 lbf N/A 423500 N95200 lbf N/A CAD
TA2222W33 N/A 110.00 mm4.331 in N/A 200.00 mm7.8740 in N/A 53 mm2.087 in N/A 640000 N143900 lbf N/A 509000 N114400 lbf N/A CAD
TA4026V N/A 130.00 mm5.1181 in N/A 200.00 mm7.8740 in N/A 69 mm2.7165 in N/A 1140000 N256000 lbf N/A 677000 N152000 lbf N/A CAD
TA2222KW33 N/A 110.00 mm4.331 in N/A 200.00 mm7.8740 in N/A 53 mm2.087 in N/A 640000 N143900 lbf N/A 509000 N114400 lbf N/A CAD
TA4028V N/A 140 mm5.5118 in N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 1220000 N275000 lbf N/A 698000 N157000 lbf N/A CAD
TA4030V N/A 150 mm5.9055 in N/A 225.00 mm8.8583 in N/A 75 mm2.9528 in N/A 1430000 N321000 lbf N/A 806000 N181000 lbf N/A CAD
TA4032V N/A 160 mm6.2992 in N/A 240.00 mm9.4488 in N/A 80 mm3.1496 in N/A 1680000 N377000 lbf N/A 932000 N210000 lbf N/A CAD
TA2322W33 N/A 110.00 mm4.331 in N/A 240.00 mm9.449 in N/A 80 mm3.15 in N/A 1050000 N236100 lbf N/A 908000 N204100 lbf N/A CAD
TA2322MW33 N/A 110.00 mm4.331 in N/A 240.00 mm9.449 in N/A 80 mm3.15 in N/A 1050000 N236100 lbf N/A 908000 N204100 lbf N/A CAD
TA2322KW33 N/A 110.00 mm4.331 in N/A 240.00 mm9.449 in N/A 80 mm3.15 in N/A 1050000 N236100 lbf N/A 908000 N204100 lbf N/A CAD
TA4034V N/A 170 mm6.6929 in N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1980000 N444000 lbf N/A 1110000 N249000 lbf N/A CAD
TA3036KW906A N/A 180 mm7.087 in N/A 280 mm11.024 in N/A 74 mm2.913 in N/A 1330000 N299000 lbf N/A 952600 N214200 lbf N/A CAD
TA3036W33 N/A 180 mm7.087 in N/A 280 mm11.024 in N/A 74 mm2.913 in N/A 1330000 N299000 lbf N/A 952600 N214200 lbf N/A CAD
TA3136KW906A N/A 180 mm7.087 in N/A 300 mm11.811 in N/A 96 mm3.78 in N/A 1800000 N404700 lbf N/A 1190000 N267500 lbf N/A CAD
TA3136W33 N/A 180 mm7.087 in N/A 300 mm11.811 in N/A 96 mm3.78 in N/A 1800000 N404700 lbf N/A 1190000 N267500 lbf N/A CAD
TA3040W33 N/A 200 mm7.874 in N/A 310 mm12.205 in N/A 82 mm3.228 in N/A 1710000 N384400 lbf N/A 1070000 N240600 lbf N/A CAD
TA3040KW906A N/A 200 mm7.874 in N/A 310 mm12.205 in N/A 82 mm3.228 in N/A 1710000 N384400 lbf N/A 1070000 N240600 lbf N/A CAD
TA3040 N/A 200 mm7.874 in N/A 310 mm12.205 in N/A 82 mm3.228 in N/A 1710000 N384400 lbf N/A 1070000 N240600 lbf N/A CAD
TA3044V N/A 220 mm8.661 in N/A 340 mm13.386 in N/A 90 mm3.543 in N/A 2330000 N523800 lbf N/A 1518000 N341300 lbf N/A CAD
TA3044KW906A N/A 220 mm8.661 in N/A 340 mm13.386 in N/A 90 mm3.543 in N/A 2000000 N449600 lbf N/A 1364000 N306700 lbf N/A CAD
TA2238KW906A N/A 190 mm7.48 in N/A 340 mm13.386 in N/A 92 mm3.622 in N/A 1820000 N409200 lbf N/A 1330000 N299000 lbf N/A CAD
TA3044W33 N/A 220 mm8.661 in N/A 340 mm13.386 in N/A 90 mm3.543 in N/A 2000000 N449600 lbf N/A 1364000 N306700 lbf N/A CAD
1 - 25 of 43 | Results Per Page | View | Unit of Measure
1 2