Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 268 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

DoubleLock® Style

Bearing Style

Bore Size (in)

Bore Size (mm)

Outside Diameter D (mm)

Outside Diameter D (in)

Locking Sleeve Width B1 (mm)

Locking Sleeve Width B1 (in)

Part Number

DoubleLock® Style

Bearing Style

Bore Size

Outside Diameter D

Locking Sleeve Width B1

CAD

Sort by
N/A Standard N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 0.7500 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 0.8750 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 0.9375 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1.0000 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 30 mm N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1.1250 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1.1875 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1.2500 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 35 mm N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1.2500 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1.3125 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1.3750 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1 7/16 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 40 mm N/A 80 mm3.150 in N/A 47.6 mm1.874 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1 1/2 in N/A 80 mm3.150 in N/A 47.6 mm1.874 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1.5625 in N/A 80 mm3.150 in N/A 47.6 mm1.874 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 45 mm N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1 5/8 in N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1 11/16 in N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1 3/4 in N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 50 mm N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1.8750 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1 15/16 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A CAD
1 - 25 of 268 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »