Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 26 - 50 of 140
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bore Size
Outside Diameter D
Inside Ring Width B
Static Load Rating
Dynamic Load Rating
Lubrication Type
CAD
SUC205-15/F
0.9375
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Standard Food Safe Grease
SUC205-15/FVSL525
0.9375
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Food Grade Graphite Solid Lube
SUC205-15/FVSL613
0.9375
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Food Grade Solid Lube
SUC205-15-IP69K/F
0.9375
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Standard Food Safe Grease
SUC205-15-IP69K/FVSL613
0.9375
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Food Grade Solid Lube
SUC205/F
25
mm
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Standard Food Safe Grease
SUC205/FVSL525
25
mm
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Food Grade Graphite Solid Lube
SUC205/FVSL613
25
mm
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Food Grade Solid Lube
SUC205-IP69K/F
25
mm
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Standard Food Safe Grease
SUC205-IP69K/FVSL613
25
mm
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Food Grade Solid Lube
SUC205-16/F
1.0000
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Standard Food Safe Grease
SUC205-16/FVSL525
1.0000
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Food Grade Graphite Solid Lube
SUC205-16/FVSL613
1.0000
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Food Grade Solid Lube
SUC205-16-IP69K/F
1.0000
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Standard Food Safe Grease
SUC205-16-IP69K/FVSL613
1.0000
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Food Grade Solid Lube
SUC206-18/F
1.1250
in
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Standard Food Safe Grease
SUC206-18/FVSL525
1.1250
in
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Food Grade Graphite Solid Lube
SUC206-18/FVSL613
1.1250
in
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Food Grade Solid Lube
SUC206-18-IP69K/F
1.1250
in
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Standard Food Safe Grease
SUC206-18-IP69K/FVSL613
1.1250
in
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Food Grade Solid Lube
SUC206/F
30
mm
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Standard Food Safe Grease
SUC206/FVSL525
30
mm
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Food Grade Graphite Solid Lube
SUC206/FVSL613
30
mm
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Food Grade Solid Lube
SUC206-IP69K/F
30
mm
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Standard Food Safe Grease
SUC206-IP69K/FVSL613
30
mm
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Food Grade Solid Lube
Results 26 - 50 of 140
1
2
3
4
5
»
<