Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 76 - 100 of 140
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bore Size
Outside Diameter D
Inside Ring Width B
Static Load Rating
Dynamic Load Rating
Lubrication Type
CAD
SUC207/F
35
mm
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Standard Food Safe Grease
SUC207/FVSL525
35
mm
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Food Grade Graphite Solid Lube
SUC207/FVSL613
35
mm
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Food Grade Solid Lube
SUC207-IP69K/F
35
mm
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Standard Food Safe Grease
SUC207-IP69K/FVSL613
35
mm
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Food Grade Solid Lube
SUC207-23/F
1 7/16
in
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Standard Food Safe Grease
SUC207-23/FVSL525
1 7/16
in
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Food Grade Graphite Solid Lube
SUC207-23/FVSL613
1 7/16
in
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Food Grade Solid Lube
SUC207-23-IP69K/F
1 7/16
in
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Standard Food Safe Grease
SUC207-23-IP69K/FVSL613
1 7/16
in
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Food Grade Solid Lube
SUC208-24/F
1 1/2
in
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Standard Food Safe Grease
SUC208-24/FVSL525
1 1/2
in
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Food Grade Graphite Solid Lube
SUC208-24/FVSL613
1 1/2
in
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Food Grade Solid Lube
SUC208-24-IP69K/F
1 1/2
in
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Standard Food Safe Grease
SUC208-24-IP69K/FVSL613
1 1/2
in
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Food Grade Solid Lube
SUC208-25/F
1.5625
in
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Standard Food Safe Grease
SUC208-25/FVSL525
1.5625
in
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Food Grade Graphite Solid Lube
SUC208-25/FVSL613
1.5625
in
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Food Grade Solid Lube
SUC208-25-IP69K/F
1.5625
in
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Standard Food Safe Grease
SUC208-25-IP69K/FVSL613
1.5625
in
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Food Grade Solid Lube
SUC208/F
40
mm
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Standard Food Safe Grease
SUC208/FVSL525
40
mm
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Food Grade Graphite Solid Lube
SUC208/FVSL613
40
mm
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Food Grade Solid Lube
SUC208-IP69K/F
40
mm
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Standard Food Safe Grease
SUC208-IP69K/FVSL613
40
mm
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Food Grade Solid Lube
Results 76 - 100 of 140
1
2
3
4
5
»
<