Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 101 - 125 of 140
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bore Size
Outside Diameter D
Inside Ring Width B
Static Load Rating
Dynamic Load Rating
Lubrication Type
CAD
SUC209-26/F
1 5/8
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Standard Food Safe Grease
SUC209-26/FVSL525
1 5/8
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Graphite Solid Lube
SUC209-26/FVSL613
1 5/8
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Solid Lube
SUC209-26-IP69K/F
1 5/8
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Standard Food Safe Grease
SUC209-26-IP69K/FVSL613
1 5/8
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Solid Lube
SUC209-27/F
1 11/16
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Standard Food Safe Grease
SUC209-27/FVSL525
1 11/16
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Graphite Solid Lube
SUC209-27/FVSL613
1 11/16
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Solid Lube
SUC209-27-IP69K/F
1 11/16
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Standard Food Safe Grease
SUC209-27-IP69K/FVSL613
1 11/16
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Solid Lube
SUC209-28/F
1 3/4
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Standard Food Safe Grease
SUC209-28/FVSL525
1 3/4
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Graphite Solid Lube
SUC209-28/FVSL613
1 3/4
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Solid Lube
SUC209-28-IP69K/F
1 3/4
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Standard Food Safe Grease
SUC209-28-IP69K/FVSL613
1 3/4
in
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Solid Lube
SUC209/F
45
mm
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Standard Food Safe Grease
SUC209/FVSL525
45
mm
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Graphite Solid Lube
SUC209/FVSL613
45
mm
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Solid Lube
SUC209-IP69K/F
45
mm
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Standard Food Safe Grease
SUC209-IP69K/FVSL613
45
mm
3.3460
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Solid Lube
SUC210-30/F
1.8750
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Standard Food Safe Grease
SUC210-30/FVSL525
1.8750
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Graphite Solid Lube
SUC210-30/FVSL613
1.8750
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Solid Lube
SUC210-30-IP69K/F
1.8750
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Standard Food Safe Grease
SUC210-30-IP69K/FVSL613
1.8750
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Solid Lube
Results 101 - 125 of 140
1
2
3
4
5
»
<