Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 126 - 140 of 140
Unit of Measure:
Imperial
Metric
Both
«
6
Part Number
Bore Size
Outside Diameter D
Inside Ring Width B
Static Load Rating
Dynamic Load Rating
Lubrication Type
CAD
SUC210-31/F
1 15/16
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Standard Food Safe Grease
SUC210-31/FVSL525
1 15/16
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Graphite Solid Lube
SUC210-31/FVSL613
1 15/16
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Solid Lube
SUC210-31-IP69K/F
1 15/16
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Standard Food Safe Grease
SUC210-31-IP69K/FVSL613
1 15/16
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Solid Lube
SUC210/F
50
mm
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Standard Food Safe Grease
SUC210/FVSL525
50
mm
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Graphite Solid Lube
SUC210/FVSL613
50
mm
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Solid Lube
SUC210-IP69K/F
50
mm
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Standard Food Safe Grease
SUC210-IP69K/FVSL613
50
mm
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Solid Lube
SUC210-32/F
2
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Standard Food Safe Grease
SUC210-32/FVSL525
2
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Graphite Solid Lube
SUC210-32/FVSL613
2
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Solid Lube
SUC210-32-IP69K/F
2
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Standard Food Safe Grease
SUC210-32-IP69K/FVSL613
2
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Solid Lube
Results 126 - 140 of 140
«
6
<